产品目录

产品信息 »  产品目录  » 气缸  » 标准型气缸(方形端盖)

标准型气缸(方形端盖)

气缸 MB/MDB

    ・通过变更盖形状,重量最大削减10%,实现轻量化。
    ・设有带杆端安装件、摆动底座安装件的型号(省去了分别订购气缸和安装件的时间) 。
    ・带磁性开关(MDB-Z系列:MDB,MDBW,MDBK,
     MDBKW,MDBB,MDB□Q)。
形式系列动作方式缸径(mm)
标准型MB-Z单杆双作用32,40,50,63,80,100,125
标准型MBW-Z双杆双作用32,40,50,63,80,100,125
杆不回转型MBK-Z单杆双作用32,40,50,63,80,100
杆不回转型MBKW-Z双杆双作用32,40,50,63,80,100
端锁气缸MBB单杆双作用32,40,50,63,80,100

产品特点

■Reduced weight by changing the shape of the rod cover and head cover.
  • Weight 10% lighter (ø40-100 stroke)
  • 0.91 kg (New) ←1.01 kg (Existing model)
■Non-rotating rod type added. New
  • Series MBK-Z (Single rod)
  • Series MBKW-Z (Double rod)
■Part numbers with rod end bracket and/or pivot bracket available

Not necessary to order a bracket for the applicable cylinder separately

Note) Mounting bracket is shipped together with the product, but not assembled.

■Various mounting bracket options
  • Suitable mounting brackets can be selected for the installation condition.
  • Improved amount of mounting freedom
■Other Features
■Variations

Series Variations

Go Top