标准型气缸(圆形)
气缸 CM2/CDM2
-
・杆前端内螺纹标准化。
・磁性开关操作性提高,位置调整更容易。
・追加了单耳环、耳轴用摆动金属安装件。
・追加了带杆端金属安装件、摆动金属安装件的型号(不必再另行配备)。
・带磁性开关(CDM2-Z系列:CDM2,CDM2W,CDM2K,CDM2KW,
CDM2R,CDM2RK,CDM2□P,CDBM2)。
型号 | 系列 | 动作方式 | 缸筒内径(mm) |
---|---|---|---|
标准型 | CM2-Z | 单杆双作用 | 20,25,32,40 |
标准型 | CM2-Z | 单作用(伸・缩) | 20,25,32,40 |
标准型 | CM2W-Z | 双杆双作用 | 20,25,32,40 |
杆不回转型 | CM2K-Z | 单杆双作用 | 20,25,32,40 |
杆不回转型 | CM2K-Z | 单作用(伸・缩) | 20,25,32,40 |
杆不回转型 | CM2KW-Z | 双杆双作用 | 20,25,32,40 |
直接安装型 | CM2R-Z | 单杆双作用 | 20,25,32,40 |
杆不回转型 直接安装型 | CM2RK-Z | 单杆双作用 | 20,25,32,40 |
集中配管型 | CM2□P | 单杆双作用 | 20,25,32,40 |
带端锁 | CBM2 | 单杆双作用 | 20,25,32,40 |
产品特点
- Suitable mounting brackets can be selected for the installation condition.
- Improved amount of mounting freedom
Fine adjustment of the auto switch set position can be performed by loosening the auto switch attached screw. Operability improved compared with the conventional auto switch set position adjustment, where the complete switch mounting band requires loosening.
Rotating angle: Max. 202°(Bore size 40 mm)
Not necessary to order a bracket for the applicable cylinder separately
Note) Mounting bracket is shipped together with the product, but not assembled.
Boss for the head cover bracket is eliminated and the total length of cylinder is shortened.
Compliant with EU RoHS directive. Lead free bushing is used as sliding material.
- Grease for food processing equipment (XC85)
- PTFE grease (X446)
- Solid state auto switch D-M9□A(V)
Stroke Variations
∗ For details about the clean series, refer to the WEB catalog.
Series Variations