产品目录

产品信息 »  产品目录  » 配管&接头  » 管子(特殊环境用管子)

管子(特殊环境用管子)

软质氟树脂双层管 TQ

    ・用于输送溶剂等液体的柔软耐磨配管。
    ・2层构造 外层:特殊尼龙树脂,内层:特殊氟树脂。
    ・内表面平滑性 相当于Ra0.02μm。
系列管子外径
公制尺寸
颜色使用流体
TQφ4,φ6,φ8,φ10,φ12半透明(素材色)空气、水、惰性气体、溶剂

产品特点

■Carries fluid such as solvent with a soft and abrasion resistant tube.

2-layer structure

Outer layer Special nylon resin
Inner layer Special fluoropolymer

■Flexibility Improved by up to 55%*1

Minimum bending radius (Tube close bend radius)
TQ: 9 mm TL: 20 mm
(Fluoropolymer Tubing, Super PFA)

*1. Compared with SMC Fluoropolymer Tubing/TL (ø6 x ø4)

■Reduced to 1/30

Wearing of outer layer tube TQ: 1 mg*2  TL: 30 mg*2 (Fluoropolymer Tubing)

*2. Based on friction test of tubes

■Weight reduced by approximately 44%*3

*3. 2-Layer Soft Fluoropolymer Tubing (TQ): 26.5 g/m
Fluoropolymer Tubing (TL): 47 g/m (o8 x o6)

■Applications

Automobile, Semiconductor, Food, Medical, Machine tools

■Series Variations

Go Top