产品目录

产品信息 »  产品目录  » 配管&接头  » 管子(氟树脂/洁净型)

管子(氟树脂/洁净型)

氟树脂管(PFA) TLM/TILM

    ・使用温度(固定使用):空气、惰性气体:-65~260℃
                水:0~100℃(无冻结)
    ・通过了食品卫生法试验。
    ・FDA(美国食品药品监督管理局)§177-1550溶出试验合格。
系列管子外径
公制尺寸
管子外径
英制尺寸
颜色
TLM/TILMφ2,φ3,φ4,φ6,φ8,φ10
φ12,φ16,φ19,φ25
φ1/8'',φ3/16'',φ1/4'',φ3/8''
φ1/2'',φ3/4'',φ1'',φ1 1/4''
半透明、黒、红、蓝

产品特点

■Max. operating temperature::260℃
■22 size variations

Metric size:ø2 to ø25 (13 sizes)

Length per roll:10 m, 20 m, 50 m, 100 m
Straight:2 m

Inch size:1/8'' to 1 1/4'' (9 sizes)

Length per roll:10 m, 20 m, 50 m, 100 m,
16 m (50 ft), 33 m (100 ft)
Straight:2 m

■4 color variations
■Applications
  • Photovoltaic cell manufacturing
  • LCD manufacturing
  • HDD manufacturing
  • Medical
  • Food
■Complies with Food Sanitation Law
  • Complies with the test conforming to Japan’s Food Sanitation Law based on the 370th notice given by the Ministry of Health and Welfare in 1959.
  • Complies with FDA (Food and Drug Administration) §177-1550 dissolution test.
■SMC Fluoropolymer Tubing Variations

Go Top