产品目录

产品信息 »  产品目录  » 气缸  » 滑台气缸

滑台气缸

气动滑台 MXQ□

    ・全高降低:10%(27mm :以前30mm)
    ・产品重量:减轻22%(298g :以前380g)
    ・允许动能:提高64%(0.09J :以前0.055J)
形式系列动作方式缸径(mm)
两侧配管型MXQ□A双作用6,8,12,16,20,25
小推力高刚性型MXQ□B双作用6,8,12,16,20
单侧配管型MXQ□C双作用8,12
高度互换型MXQ双作用6,8,12,16,20,25

产品特点

■Reduced in height and weight with thinner table

Reduced in height: 10% reduction (27 mm reduction, Current model: 30 mm)
Product weight: 22% reduction (298 g, Current model: 380 g)
Allowable kinetic energy: 64% improvement (0.09 J, Current model: 0.055 J)

∗ Comparison between the double-ported type and the current MXQ12-30 (without adjuster)

■2 combinations of guide and cylinder bore size available

Select the best actuator with guide according to the application.


■Other features

Stroke adjuster (Option)

Allowable kinetic energy improved


Table configuration for better function and easier maintenance


The mounting dimensions are equivalent to the current MXQ series.


Various stroke adjusters (Option)


It is possible to combine an extension stroke end adjuster and a retraction stroke end adjuster.



Shorter total length type table is now available.

Compact auto switch is now available.

・Reed auto switch: D-A9□, D-A9□V
・Solid state auto switch: D-M9□(A), D-M9□W

Made to order options have been added. New

・Dual stroke specification
・Side adjuster specification
・Combined use of shock absorber + metal stopper, etc.

■Functional Options

With buffer mechanism


With end lock


Axial piping

Centralized adjuster

Go Top