产品目录

产品信息 »  产品目录  » 气缸  » 夹紧气缸

夹紧气缸

回转夹紧缸 MK

    ・允许惯性力矩提高3倍。
     (与高负载型MK2系列相同)
    ・4面均可安装小型磁性开关。
    ・全长尺寸与原MK系列相同。
    ・原MK、 MK2已改善合并为新MK系列。
型号系列动作方式缸筒内径(mm)
标准型MK双作用12,16,20,25,32,40,50,63

产品特点

■Allowable moment of inertia 3 times higher

Allowable moment of inertia is the same as the heavy-duty MK2 series.
Allowable Moment of Inertia (32 mm, 40 mm)

■Overall length is shortened.(equivalent to the MK series)

3 to 10 mm shorter than the MK2 series,
making the product more compact.

■Consolidated to the New MK series and renewed!

Overall length is the same as the existing products!
Mounting dimensions are interchangeable with the MK series.

■Possible to mount small auto switches on 4 surfaces

・Auto switches can be mounted on any of the 4 surfaces to suit the installation conditions
(2 surfaces for 20 mm、 and 25 mm).
・No projection of auto switch

■Maintenance can be performed for all sizes.

Seal kit and guide pin are replaceable.

■Magnetic field resistant auto switch can be used.


■Mounting method

Flange mounting

Direct mounting

■Clamping rotary direction can be selected from 2 types.

Clamping rotary direction can be selected to suit the setting conditions.

Go Top