产品目录

产品信息 »  产品目录  » 真空用元件  » 特殊吸盘

特殊吸盘

磁力吸盘 MHM-X6400

    ・可不使用真空方式搬运钢板。
     用于有孔、有凸凹的无法使用吸盘的工件。
    ・切断供气时也可保持工件。
    ・高保持力:80N(工件板厚0.6mm时)、120N(工件板厚1.4mm时)。
    ・残留保持力:0.3N以下(工件释放时间的缩短)。
系列保持力 (工件厚0.6mm时)
MHM-32D1-X640080N
MHM-32D2-X640050N
MHM-32D3-X640030N

产品特点

■Steel plates can be transferred without a vacuum.

Supports workpieces with holes and uneven surfaces where a vacuum pad cannot be used.

■Holds workpieces even when air is shut off.
■High holding force: 80 N (Workpiece plate thickness: 0.6 mm), 120 N (Workpiece plate thickness: 1.4 mm)
■Residual holding force 0.3 N or less (Reduces workpiece release time)
■Holding force can be adjusted with a bumper with 3 types of thicknesses.

Prevents deformation of workpieces and accidental adsorption of a second piece.
Fluororubber with excellent oil resistance is used.
Has a contact surface structure which reduces sideslip.
Bumper can be replaced without a tool.

■Auto switches can be mounted on 4 surfaces.
■Mountable on 3 surfaces.

Go Top