带导杆气缸
带导杆的薄型气缸/宽型 MGPW
型号 | 轴承 | 系列 | 动作方式 | 缸筒内径(mm) |
---|---|---|---|---|
基本型 | 滑动轴承・球轴承 高精度球轴承 | MGPW | 双作用 | 20,25,32,40,50,63 |
产品特点
■Doubling the guide pitch
Trebles the allowable plate rotational torque.
2.5N・m←0.75N・m (For MGPWM20-50)
- The allowable rotational torque of the plate is improved by up to 3 times by making the guide pitch twice the basic type and placing the guide components at an optimal location.
- Suitable when used as a pusher or lifter.
Non-rotating accuracy of the plate improved
±0.03°(Wide type for MGPWL20)±0.09° (Basic type for MGPL20)
- The plate non-rotating accuracy is improved due to the increase in guide pitch.