产品目录

产品信息 »  产品目录  » 面向弧焊工程的元件  » 弧焊用耐火花溅射气缸

弧焊用耐火花溅射气缸

带导杆的薄型气缸 MGPM-XC88(W)/XC89W/XC91(W)

    弧焊用耐火花溅射气缸

形式轴承系列动作方式内径(mm)
基本型滑动轴承MGPM-XC88(W)/XC89W/XC91(W)双作用32,40,50,63,80,100

产品特点

Spatter Resistant Cylinders for Arc Welding

XC88/XC89

■Drastically reduces spatter adhesion by the use of three roles in one unit.
  • Achieves long service life by the use of the three roles of the coil scraper, Lube retainer and grease for welding in one unit for a cylinder.
  • Reduces spatter adhesion.
■Improved cylinder durability

Spatter does not easily adhere to the piston rod of the spatter resistant cylinders for arc welding, which improves durability.

■Reduces cylinder maintenance labor.

Improved durability reduces the maintenance frequency, number of replacements and man hours.

■Piston rod materials can be selected for the welding conditions and environment.

XC91

■Improved spatter resistance with coil scraper and welding grease
■External and mounting dimensions are compatible with coil scraper type (-XC35).
■Reduces cylinder maintenance labor.

Improved durability reduces the maintenance frequency, number of replacements and man hours.

■Applicable Cylinders

Go Top