带导杆气缸
带导杆的薄型气缸 MGP
-
・导杆缩短且前端板厚度变更,质量最多减小了24%
・省空间
导杆最多缩短了22mm,减少了气缸安装时的避让孔加工量
・圆形磁性开关、耐强磁磁性开关可直接安装,无需隔板
・带法兰MGP□F
型号 | 轴承 | 系列 | 动作方式 | 缸筒内径(mm) |
---|---|---|---|---|
基本型 | 滑动轴承 | MGPM-Z | 双作用 | 12,16,20,25,32,40 50,63,80,100 |
基本型 | 滚珠衬套 | MGPL-Z | 双作用 | 12,16,20,25,32,40 50,63,80,100 |
基本型 | 高精度滚珠衬套 | MGPA-Z | 双作用 | 12,16,20,25,32,40 50,63,80,100 |
带气缓冲 | 滑动轴承 | MGPM-AZ | 双作用 | 16,20,25,32,40 50,63,80,100 |
带气缓冲 | 滚珠衬套 | MGPL-AZ | 双作用 | 16,20,25,32,40 50,63,80,100 |
带气缓冲 | 高精度滚珠衬套 | MGPA-AZ | 双作用 | 16,20,25,32,40 50,63,80,100 |
耐水性提高 | 滑动轴承 | MGPMR-Z | 双作用 | 20,25,32,40,50 63,80,100 |
带端锁 | 滑动轴承、滚珠衬套轴承 | MGP | 双作用 | 20,25,32,40,50 63,80,100 |
强力导杆型 | 滑动轴承 | MGPS | 双作用 | 50,80 |
产品特点
●Performance and strength (rigidity) are equivalent to the current MGP series.
●Mounting dimensions are equivalent to the current MGP series.
●Series MGP (Basic Type), Stroke Variations
●Weight reduced by up to 24%
●Guide rod shortened by up to 35.5 mm
(MGPM100-50 stroke)
●Performance and strength are equivalent to the current MGP series with air cushion.
●Mounting dimensions are equivalent to the current MGP series with air cushion.
●Series MGP (With Air Cushion), Stroke Variations
・Holds the cylinder's home position even if the air supply is cut off.
・Compact body
ø20 to ø63 ······ Standard + 25 mm body length
ø80, ø100 ······ Standard + 50 mm body length
・Stroke Variations
・Anti-lateral load : 10% increase
・Eccentric load resistance : 25% increase
・Impact load resistance : 140% increase
(Compared with MGPM50 compact guide cylinder)