控制器/驱动器
步进电机控制器 JXCE□/9□/P□/D1/L□/M1
-
・对应EtherCAT™、EtherNet/IP™、PROFINET,DeviceNet™
・对应2种动作指示方法
步序号指示运转、数值指示运转
・通信线缆可连续配线
・对应数值监控
・可IO-Link通信
系列 | 对应电机 | 电源电压 | 现场总线 |
---|---|---|---|
JXCE1(标准规格) JXCEF(对应安全规格) | 步进电机 (带编码器 DC24V) | DC24V ±10% | EtherCAT™ |
JXC91(标准规格) JXC9F(对应安全规格) | 步进电机 (带编码器 DC24V) | DC24V ±10% | EtherNet/IP™ |
JXCP1(标准规格) JXCPF(对应安全规格) | 步进电机 (带编码器 DC24V) | DC24V ±10% | PROFINET |
JXCD1(标准规格) | 步进电机 (带编码器 DC24V) | DC24V ±10% | DeviceNet™ |
JXCL1(标准规格) JXCLF(对应安全规格) | 步进电机 (带编码器 DC24V) | DC24V ±10% | IO-Link |
JXCM1(标准规格) | 步进电机 (带编码器 DC24V) | DC24V ±10% | IO-Link |
产品特点
Step no. defined operation: Operate using the preset step data in the controller.
Numerical data defined operation: The actuator operates using values such as position and speed from the PLC.
Numerical information, such as the current speed, current position, and alarm codes, can be monitored on the PLC.
Two communication ports are provided.
* For the DeviceNet™ type, transition wiring is possible using a branch connector.
* 1 to 1 in the case of IO-Link
The data storage function eliminates the need for troublesome resetting of step data and parameters when changing over the controller.
●Step data and parameters can be set from the master side.
Step data and parameters can be set or changed by means of IO-Link communication.
●Data storage function
When the controller is changed, the parameters and step data for the actuator are automatically set.*1
●4-wire unshielded cables can be used.
*1 The “basic parameter” and the “return to origin parameter” are automatically set as the actuator parameters, and the 3 items of data consisting of No. 0 to 2 are automatically set as the step data.