电气比例阀
对应5.0MPa的高压电气比例阀 ITVX
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-078-ITVX.jpg)
-
・通过电信号按比例无级控制空气压力。
・最高供给压力:5.0MPa
・设定压力范围:0.01~3.0MPa
・最大流量:3000L/min(ANR)
・使用流体:空气,N2,O2,Ar
・接触流体部分:使用氟类润滑脂。
系列 | 接管口径 | 设定压力(MPa) |
---|---|---|
ITVX | 3/8 | 0.01~3.0 |
产品特点
■Stepless control of air pressure proportional to an electrical signal
![](/newproducts/en/itvx/images/01.jpg)
Maximum supply pressure : 5.0 MPa
Set pressure range : 0.01 to 3.0 MPa
Maximum flow rate : 3000L/min(ANR)*
* Supply pressure: 5.0 MPa Set pressure: 3.0 MPa
Fluid : Air, N2, O2*, Ar
* When using O2, refer to “Fluid Supply” on page 865.
Wetted parts : Fluorine grease
Power consumption : 3 W or less