WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Wide Type Air Gripper MHL2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Long strokes
    ・Ideal for holding large-size workpieces that have dimensional variances
    ・The double pistons provide a large amount of gripping force.
    ・Built-in dust protection mechanism
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Wide Type Air Gripper MHL2
    Manual
    Series View search result
    MHL2View search result
SeriesCylinder bore size (mm)
MHL210,16,20,25,32,40

Rotary Cylinder MRQ

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・Rectilinear rotation unit that integrates a slim cylinder and a rotary actuator
    ・It is possible to select types with an air cushion on the linear motion parts.
    ・Angle adjustable
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeRotating angleLinear motion parts standard stroke
MRQ32,4090°180°5,10,15,20,25,30,40,50,75,100

ISO/VDMA Cylinder C95N

ISO Products » Cylinders
Air Cylinders » ISO Cylinders
    ∗ The C95N series will be discontinued in October 2022.
     Please select the C96N/CP96N series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Direct mountC95NDouble acting, Single rod32, 40, 50, 63, 80, 100

Pin Clamp Cylinder/High-Hardness Type Guide Pin C(L)KQ□D-X3256

Air Cylinders » Clamp Cylinders
    ・30% increase in guide pin material hardness
    ・A high-hardness guide pin ideal for dealing with high-strength material workpieces
    ・The specifications, mounting, and external dimensions are interchangeable with the existing model (C(L)KQ□50).
    ・Interchangeable with guide pins of the existing model
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Standard
(Built-in standard magnet)
CKQGD□50□-X3256Round50
Standard
(Built-in strong magnet)
CKQPD□50□-X3256Round50
With lock
(Built-in standard magnet)
CLKQGD□50□-X3256Round50
With lock
(Built-in strong magnet)
CLKQPD□50□-X3256Round50

3 Position Cylinder RZQ

Air Cylinders » Specialty Cylinders
    ・Equipped with an intermediate stop mechanism
    ・Two-stage strokes are possible with just a minute extension.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardRZQDouble acting, Single rod32,40,50,63

Cylinder with Lock CLS/CDLS

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・With auto switch (CDLS series: CDLS)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CLS/CDLS
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
  • Cylinder with Lock CLS/CDLS
    Symbol Specifications Download
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardCLSDouble acting,
Single rod
125,140,160
180,200,250
Spring lock

Compact Guide Cylinder MGQ

Air Cylinders » Guide Cylinders
    ・Air cylinder with an integrated guide that achieves lateral load resistance and high non-rotating accuracy
    ・Suitable for stoppers and lifters in the conveyor line
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Guide Cylinder MGQ
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMGQMDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
    StandardMGQLDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
  • Compact Guide Cylinder MGQ
    Symbol Specifications Download
    -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
  • Compact Guide Cylinder MGQ
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC56 Made to Order Common Specifications With knock pin holes PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingMGQMDouble acting12,16,20,25,32,40
50,63,80,100
StandardBall bushing bearingMGQLDouble acting12,16,20,25,32,40
50,63,80,100

Low Profile Slide Table MXF

Air Cylinders » Table Cylinders
    ・The parallel design of the guide and cylinder creates a slim and compact slide.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXFDouble acting8,12,16,20

Air Cylinder CS2/CDS2

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
    ・High rigidity (Allowable lateral load: Max. 900 N)
    ・Improved ease of piping:
     Centralized piping ports in the axial direction increase piping flexibility.
     (Axial centralized piping type)
    ・With auto switch (CDS2 series: CDS2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CS2/CDS2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCS2Double acting, Single rod125,140,160,180,200,250View search result
    StandardCS2WDouble acting, Double rod125,140,160,180,200,250View search result
    A long strokeCS2-VDouble acting, Single rod180,200,250,320View search result
    Axial centralized pipingCS2□PDouble acting, Single rod180,200,250View search result
  • Air Cylinder CS2/CDS2
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Air Cylinder CS2/CDS2
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC36 Made to Order Common Specifications With boss in rod side PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
    -XC86 Made to Order Common Specifications With rod end bracket PDF
TypeSeriesActionBore size (mm)
StandardCS2Double acting, Single rod125,140,160,180,200,250
StandardCS2WDouble acting, Double rod125,140,160,180,200,250
A long strokeCS2-VDouble acting, Single rod180,200,250,320
Axial centralized pipingCS2□PDouble acting, Single rod180,200,250

Air Cylinder CM2

Air Cylinders » Standard Air Cylinders (Round Type)
    ・A double rod type, a single acting type, a non-rotating rod type, and
     a direct mount type have been added. [New]
    ・Made-to-order options have been added. [New]
     Special port location (-XC3), Made of stainless steel (-XC6), Dust resistant
     cylinder (-XC4), Heat-resistant cylinder (-XB6), etc.
    ・Cylinder with rod end bracket is standardized.
    ・Interchangeable in mounting with the existing model
    ・Various mounting bracket options
     Mounting brackets suitable for various installation conditions
     Improved mounting flexibility
    ・Part numbers for products with a rod end bracket and/or a pivot bracket
     available
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CM2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCM2-Z1Double acting, Single rod20,25,32,40View search result
    StandardCM2-Z1Single acting (Spring return/extend)20,25,32,40View search result
    StandardCM2W-Z1Double acting, Double rod20,25,32,40
    Non-rotating rodCM2K-Z1Double acting, Single rod20,25,32,40
    Non-rotating rodCM2KW-Z1Double acting, Double rod20,25,32,40
    Direct mountCM2R-Z1Double acting, Single rod20,25,32,40
TypeSeriesActionBore size (mm)
StandardCM2-Z1Double acting, Single rod20,25,32,40
StandardCM2-Z1Single acting (Spring return/extend)20,25,32,40
StandardCM2W-Z1Double acting, Double rod20,25,32,40
Non-rotating rodCM2K-Z1Double acting, Single rod20,25,32,40
Non-rotating rodCM2KW-Z1Double acting, Double rod20,25,32,40
Direct mountCM2R-Z1Double acting, Single rod20,25,32,40

Go Top