WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Residual Pressure Relief 3-Port Solenoid Valve VP546E/746E

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Flow rate characteristics C [dm3/(s·bar)]
     VP546E: 7.5
     VP746E: 12.6
    ・A model with a soft start-up function is also available.
    ・Power consumption: 0.35 W (Without light)
    ・Features a check valve built into the pilot flow path
     (Supports pilot pressure drops caused by pressure fluctuations on the
     inlet side)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Residual Pressure Relief 3-Port Solenoid Valve VP546E/746E
    DoC/IM
    Series View search result
    VP546EView search result
    VP746EView search result
SeriesApplicable combinations
VP546EAC30-D
VP746EAC40-D

Longer Life Cylinder CQS-XB24

Air Cylinders » Compact Air Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     CQS Compact Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Longer Life Cylinder CQS-XB24
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
TypeSeriesActionBore size (mm)
Longer lifeCQS-XB24Double acting, Single rod12, 16, 20, 25

Air Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C55

List of ATEX Compliant Products » Air Cylinder
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Mist Separator Regulator 10-/21-AWM-D

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AWM20 to 40-D1/8, 1/4, 3/8, 1/20.05 to 0.850.3
21-AWM20 to 40-D1/8, 1/4, 3/8, 1/20.05 to 0.850.3

Dust Resistant Cylinder 

Air Cylinders » Environment Resistant Cylinders
    ・Applicable for environments with flying micro-powder such as ceramic powder, toner powder, paper powder, and metallic powder (Excludes weld spatter)
    ・4 times stronger than the standard model
    ・2 Lube-retainers on the rod cover prevent micro-powder of 30 μm or smaller from entering.
    ・The Lube-retainers create a coat of grease on the piston rod for improved durability.
TypeSeriesActionBore size (mm)
Air cylinderCM2-XC92Double acting20, 25, 32, 40
Compact cylinderCQS-XC92Double acting12, 16, 20, 25
Compact cylinderCQ2-XC92Double acting32, 40, 50, 63, 80, 100

Push-lock Type Speed Controller: Stainless Steel Type (Elbow/Universal) 10-AS-FG

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Stainless steel type
10-AS12□1FG to 42□1FGM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal type
Stainless steel type
10-AS13□1FG to 43□1FGM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to φ1/2''

Compact Cylinder 10-/11-/21-/22-CQ2-Z

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-CQ2-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
Standard21-/22-CQ2-ZDouble acting, Single rod32, 40, 50, 63, 80, 100

Go Top