WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Pressure Switch ZSE1/ISE1

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
SeriesTypeSet pressure range
ZSE1Vacuum pressure0 to -101 kPa
ISE1LPositive pressure0 to 100 kPa
ISE1Positive pressure0 to 1 MPa

Compact Manometer PPA

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
    ・Pressure measurements can easily be taken anytime, anywhere.
SeriesSet pressureApplicable tubing sizeType
PPA100-0.1 to 1 MPaφ4,φ6For high pressure
PPA101-101 to 10 kPaφ4,φ6For vacuum
PPA102-10 to 100 kPaφ4,φ6For low pressure

Pilot Check Valve: Metal Body Type AS-X785

Flow Control Equipment » Related Equipment
    ・The use of a metal body improves strength and environmental resistance.
    ・Temporary intermediate stops are possible.
    ・Three types capable of connecting to female threads and
     One-touch fittings are available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Pilot Check Valve
Metal Body Type
AS-X7851/8 to 1/2φ6 to φ12

Flame Resistant Elbow Type AS

Flow Control Equipment » Speed Controllers Special Environments
    ・Flame resistant (Equivalent to UL94 Standard V-0)
    ・Flame resistant spatter cover (KR-□C-X1807)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Elbow typeAS12□1F-W2 to
AS42□1F-W2
M5 to 1/2φ6 to φ12

In-line Type AS

Flow Control Equipment » Speed Controllers for General Purposes
    ・4 types of mounting variations: Direct mounting, L-bracket mounting,
     DIN rail mounting, Holder mounting
    ・With index plate
    ・Lightweight: Weight reduced by 30% compared with the existing product
     (AS2002F-04)
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • In-line Type AS
    Manual
    Type Series View search result
    In-line typeAS1002F to AS4002FView search result
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line typeAS1002F to AS4002F-φ2 to φ12φ1/8'' to φ1/2''

Antistatic Polyurethane Tubing TAU

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Max. operating pressure: 0.9 MPa (at 20℃)
    ・For preventing static electricity
SeriesTubing O.D.
Metric size
ColorFluid
TAUφ3.2,φ4,φ6,φ8,φ10,φ12BlackAir

Hard Polyurethane Tubing TUH

Fittings and Tubing » Tubing
SeriesTypeMax. operating pressureTubing O.D.ColorFluid
TUHStandardtype0.8 MPa (at 20°C)φ4,φ6,φ8
φ10,φ12
Black, White, Blue, TranslucentAir
TUHHigh-pressuretype1.0 MPa (at 20°C)φ4,φ6,φ8
φ10,φ12
Black, White, Blue, TranslucentAir

Clean One-touch Fittings for Driving Air Piping KPQ/KPG

Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
Clean Series/Low-Particle Generation » Fittings
    ・One-touch fittings suitable for driveline air systems in clean room environments
    ・Resin parts: Polypropylene
    ・All metal portions: Brass (Electroless nickel-plated) KPQ
             Stainless steel (Stainless steel 304) KPG
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KPQφ4,φ6,φ8,φ10,φ12M5,1/8,1/4,3/8,1/2
KPGφ4,φ6,φ8,φ10,φ12M5,1/8,1/4,3/8,1/2

Miniature Fittings Stainless Steel 316 MS

Fittings and Tubing » Fittings for Special Environments
    ・Can be used in corrosive conditions
    ・Compact piping space
    ・Hose nipple, Hose elbow, Barb
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
MSφ3.2,φ4,φ6M5

Self-align Fittings H/DL/L/LL

Fittings and Tubing » Fittings for General Purposes
    ・Applicable for use on soft copper steel pipes
    ・Flared ridge metal ferrule
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
Hφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2
DLφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2
Lφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2
LLφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2

Go Top