There were 1,276 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
3 Port Solenoid Valve 10-V100
Clean Series/Low-Particle Generation » Directional Control Valves
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Model | Type | Sonic conductance: C | Power consumption (W) |
---|---|---|---|
10-V100 | Standard type | 0.037dm3(s・bar) | 0.35*(0.1) |
10-V100 | Large flow type | 0.076dm3(s・bar) | 1.0 |
Fixed Pipe Type Oil Cooler: Water Cooled, Iron Particle Type HOWF
Hydraulic Equipment » Hydraulic Equipment
-
・High heat transfer coefficient through the effects of turbulence
・Compact design requiring less installation space: 1/2 to 1/5 the size of existing oil
coolers
・Flexible installation orientation
・Minimal pressure drop
Series | Heat transfer area (Inside pipe) m2 | Heat exchange volume (kW) | Flow rate L/min Oil side | Flow rate L/min Cooling water side |
---|---|---|---|---|
HOWF | 0.077 to 1.28 | 5.2 to 73 | 20 to 800 | 40 to 125 |
Auto Switch D
Hydraulic Equipment » Hydraulic CylindersSeries | Type | Features |
---|---|---|
D Series | Reed auto switch | General purpose type 2-color indicator 2-color indicator with diagnostic output Water resistant 2-color indicator With timer |
D Series | Reed auto switch | General purpose type 2-color indicator |
Low Maintenance Filter FN
Industrial Filters/Sintered Metal Elements » Industrial Filters
-
・Element replacement is not required.
・System circuit allows for the automatic cleaning of the element when clogged
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FN1 | Rc1 | 1 MPa | MAX. 80 |
FN4 | Rc2 | 1 MPa | MAX. 80 |
Compact Direct Operated 2/3-Port Solenoid Valve for Chemical Liquids LVM
Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated ValvesChemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
-
・Low particle generation, Oil-free, Metal-free * Fluid contact parts
・Isolated structure
The solenoid drive body is separated from the fluid area by a diaphragm.
・Power consumption: 1.0 W or less (With power saving circuit)
・Change in volume (Pumping volume): 0.01 µL or less
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations Green Procurement (RoHS)
Series | Valve construction | Valve type | Operating pressure range | Orifice diameter (mmø) |
---|---|---|---|---|
LVM07 Base mounted | Direct operated rocker type | N.C. | -75 kPa to 0.1 MPa | 0.8 |
LVM09 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.2 MPa | 1 (Body ported) 1.1 (Base mounted) |
LVM10 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.25 MPa | 1.4 |
LVM15 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.25 MPa (Max. 0.6 MPa) | 1.6 1 (High-pressure type) |
LVM20 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.3 MPa (Body ported: 0.25 MPa) | 2 |
LVM1□ Body ported Base mounted | Direct operated poppet type | N.C. | 0 to 0.25 MPa | 1.5 |
LVM3□ Body ported Base mounted | Direct operated poppet type | N.C. | -90 kPa to 0.2 MPa | 5 |
Electrostatic Sensor Monitor IZE11
Static Neutralization Equipment » Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
-
・Displays the electrostatic potential with the connected electrostatic sensor (IZD10), and is capable of switch output, analog output, or output of current
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Rated measurement range | Minimum unit setting | Output |
---|---|---|---|
IZE11 | -0.4 kV to +0.4 kV -20 kV to +20 kV | 0.001 kV(at ±0.4 kV) 0.1 kV(at ±20 kV) | Switch output x 2 + Analog output (1 to 5 V, 4 to 20 mA) |
Flow Sensor PFMV5/PFGV301
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・For suction verification of very small workpieces
・Repeatability: ± 2% F.S.
・Response speed: 5 ms or less, Withstand pressure: 500 kPa
・Grease-free, RoHS compliant
・Only 1 voltage monitor is required to cover the complete range.
・Related equipment: Suction filter ZFC050 series
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PFMV | 0.0 to 0.1 0 to 0.5 0 to 1 0 to 3 -0.5 to 0.5 -1 to 1 -3 to 3 |
3-Screen Display Sensor Monitor PSE300AC
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・It is possible to change the settings while checking the measured value.
・Visualization of settings
・NPN/PNP switch function
・Input range selection (for pressure/flow rate)
・Simple 3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions
Glossary of Terms/Technical Information Green Procurement (RoHS)
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Set pressure range | Applicable pressure sensors |
---|---|---|
PSE300AC | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.1 to 5.25 MPa −0.1 to 10.5 MPa | PSE550 PSE531/PSE541/PSE561 PSE533/PSE543/PSE563/PSE573 PSE532 PSE564/PSE574 PSE530/PSE540/PSE560/PSE570 PSE575 PSE576 PSE577 |
Compact Pressure Switch ZSE2/ISE2
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
-
・Can be integrated with a ZX or ZR ejector system
・Comes equipped with a suction filter as standard
∗ The ZSE2-0X series was discontinued in May 2024.
Please select the ZSE10 series.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ZSE2 | Vacuum pressure | 0 to -101 kPa |
ISE2L | Positive pressure | 0 to 100 kPa |
ISE2 | Positive pressure | 0 to 1 MPa |
Check Valve AK
Flow Control Equipment » Related EquipmentProcess Valves » 2/3 Port Solenoid Valves/Air Operated Valves
Type | Series | Port size | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AK2000/AK4000 AK6000 | 1/8 to 1 | - | - |
Straight type | AKH | - | φ4 to φ12 | φ5/32'' to φ1/2'' |
Male connector type | AKH | M5 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Bushing type | AKB | 1/8 to 1/2 | - | - |
Made to Order for air/water | ・Body materials: Brass, Stainless steel・Rubber materials: NBR, FKM, CR・High temperature, low temperature・Low cracking | 1/8 to 1/2 | - | - |