WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Cylinder with Lock CNS/CDNS

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・With auto switch (CDNS series: CDNS)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CNS/CDNS
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardCNSDouble acting,
Single rod
125,140,160Spring lock

Compact Guide Cylinder/Wide Type MGPW

Air Cylinders » Guide Cylinders
    ・The guide pitch has been doubled.
    ・The allowable rotational torque of the plate has been improved.
     The non-rotating accuracy of the plate has been improved.
    ・Equivalent weight to the basic type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Guide Cylinder/Wide Type MGPW
    Symbol Specifications Download
    -XC56 Made to Order Common Specifications With knock pin holes PDF
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearing/Ball bushing/
High/precision ball bushing
MGPWDouble acting20,25,32,40,50,63

Air Slide Table/Reversible Type MXQR

Air Cylinders » Table Cylinders
    ・Integrated guide rail and table
    ・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide.
    ・Position of the piping and adjusters can be changed on site according to the installation conditions.
    ・Features installation compatibility with the MXQ series
    ・Shock absorber also available for ø6
    ・Soft type/short stroke type shock absorbers (RJ) can be mounted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
ReversibleMXQRDouble acting6, 8, 12, 16, 20, 25

Compact Cylinder/Compact Type CQS/CDQS

Air Cylinders » Compact Air Cylinders
    ・With this compact square type cylinder, auto switch mounting on 3 or 4 sides is possible.
     This compact cylinder does not protrude from the body when mounting an auto switch.
    ・Newly added compact type foot brackets and double clevis pivot bracket
    ・With auto switch (CDQS series: CDQS, CDQSW, CDQSK, CDQSKW, CDQS□S)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder/Compact Type CQS/CDQS
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
  • Compact Cylinder/Compact Type CQS/CDQS
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC92 Made to Order Common Specifications Dust resistant actuator PDF
TypeSeriesActionBore size (mm)
StandardCQSDouble acting, Single rod12,16,20,25
StandardCQSSingle acting (Spring return/extend)12,16,20,25
StandardCQSWDouble acting, Double rod12,16,20,25
Non-rotating rodCQSKDouble acting, Single rod12,16,20,25
Non-rotating rodCQSKWDouble acting, Double rod12,16,20,25
Anti-lateral loadCQS□SDouble acting, Single rod12,16,20,25

Air Cylinder CS1/CDS1

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Large bore air cylinder with square cover, tie-rod type
    ・With auto switch (CDS1 series: CDS1, CDS1W, CDS1□Q)

    *The air-hydro type is only available in ø125, ø140, and ø160.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CS1/CDS1
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Air Cylinder CS1/CDS1
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
    -XC86 Made to Order Common Specifications With rod end bracket PDF
TypeSeriesActionBore size (mm)
StandardCS1Double acting, Single rod125,140,160,180,200,250,300
StandardCS1WDouble acting, Double rod125,140,160,180,200,250,300
Low frictionCS1□QDouble acting, Single rod125,140,160

Air Cylinder JCM/JCDM

Air Cylinders » Standard Air Cylinders (Round Type)
    ・A foot type and a flange type have been added. [New]
    ・Overall length shortened by up to 97 mm
    ・Weight: Max. 54% lighter (0.69 kg→0.32 kg)
    ・Various cover types available
    ・Port size: M5, Rc1/8, and NPT1/8 available
    ・Male and female rod ends available
    ・With auto switch (JCDM series: JCDM)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardJCMDouble acting, Single rod20,25,32,40

4/5-Port Air Operated Valve VSA4□20/4□30/4□40

Directional Control Valves » Air Operated Valves
SeriesFlow rate characteristics
A/B→EA/EB
C[dm3/(s・bar)]
Flow rate characteristics
A/B→EA/EB
b
Flow rate characteristics
A/B→EA/EB
Cv
Applicable
cylinder size
VSA4□205.60.511.4φ80
VSA4□309.60.172.4φ100
VSA4□40160.324.2φ140

Vacuum Release Valve with Restrictor SJ3A6

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・2 built-in spool valves
    ・Vacuum adsorption and release can be controlled with a single valve.
    ・Width 10 mm (Same size as the SJ3000 series)
    ・With a restrictor that can adjust the flow rate of the release air
    ・Built-in replaceable filter on both vacuum and release sides
    ・Can be combined with the 4-port solenoid valve SJ2000/3000. (Made to Order)
    ・Manifold type no.: SS3J3
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Release Valve with Restrictor SJ3A6
    DoC/IM
    View search result
    View search result

Turn-lock Type All Resin Fitting KY

Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
    ·Prevents leakage due to insufficient tube insertion
    · Ensure secure tube insertion
    · Visibility of tube grip status is possible.
    ·Grease-free
    ·Fluid: Air, Nitrogen, Water, DI water (deionized water), Some chemicals
    ·Operating temperature range: 0 to 80°C
    ·All resin, Non-metal (except rubber)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Turn-lock Type All Resin Fitting KY
    Manual
    Series Model Applicable tubing O.D. View search result
    KYH07-01Male connectorø1/4"View search result
SeriesModelApplicable tubing O.D.Port size
KYH07-01Male connectorø1/4"R1/8

ISO 13849-1 Certified Safe Exhaust Valve/Modular Connection Type VPX400

Modular F.R.L. Units » Pressure Relief 3 Port Valves
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Safety standard ISO 13849-1 Certified (Corresponding to categories 3
     and 4)
    ・Exhaust flow rate characteristics [L/min (ANR)] ∗ At 0.6 MPa
     10,500 (VPX406-A3)
     13,000 (VPX406-A4)
     15,000 (VPX406-A6)
    ・Space saving & lightweight: 3 functions have been integrated.
     Dual residual pressure release valve + Soft start-up valve + Main valve
     inconsistency detection
    ・Modular connection is possible.
     (AC30/40/50/60-D series)

    * Click here for details on IM and ISO 13849-1 certification.
SeriesCategoryConnected
AC size
Flow rate characteristics
2→3 (A→R)
C [dm3/(s・bar)]
Flow rate characteristics
2→3 (A→R)
b
VPX406-A33, 4AC3025.00.20
VPX406-A43, 4AC4031.00.15
VPX406-A63, 4AC50/6035.80.10

Go Top