WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Slide Table MXW

Air Cylinders » Table Cylinders
    ・This table unit is compatible with a long stroke using a linear guide.
    ・Table rigidity is constant throughout the entire stroke.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXWDouble acting8,12,16,20,25

Measures Against Dust: Made to Order -XC4, XC35

Air Cylinders » Environment Resistant Cylinders
    ・Cylinders with a heavy duty scraper on the wiper ring are suitable for use in extremely dusty environments and those where they will be exposed to earth or sand, such as in die-casted equipment, construction machinery, and industrial vehicles.
  • Measures Against Dust: Made to Order -XC4, XC35
    Symbol Specifications Download
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
ModelDescription
-XC4With heavy duty scraper
-XC35With coil scraper

Compact Cylinder JCQ/JCDQ

Air Cylinders » Compact Air Cylinders
    ・Compact: Overall length shortened by 6.5 mm, Width shortened by 6 mm, Height shortened by 4 mm
    ・Weight: Max. 46% lighter (382 g → 204 g) (Flange mounting)
    ・Volume: Max. 40% reduction
    ・With auto switch (JCDQ series: JCDQ)
    ・An axial foot type and a flange type have been added. (ø32 to ø100)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardJCQDouble acting, Single rod12,16,20,25,32,40,50,63,80,100

3-Port Air Operated Valve VZA200/400

Directional Control Valves » Air Operated Valves
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
VZA2000.850.350.22
VZA4002.20.170.53

M8/M12 Connector PCA/EX9/EX500

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
    ・Communication cable/connector: CC-Link, DeviceNet™, PROFIBUS DP,
     EtherNet/IP™, PROFINET, EtherCAT🄬, Ethernet POWERLINK
    ・Compliant with IEC61076-2-101 and IEC60947-5-2 Standards
    ・IP67 (IEC60529)
    ・Field-wireable connectors: No exclusive tools required, Reduction in wiring time
    ・SPEEDCON: Just insert the connector and make a 180° rotation.
Series
PCA
EX9
EX500

5-Port Solenoid Valve/Direct Operated Poppet Type VK3000

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Low power consumption (2 W DC, Low wattage type)
    ・Can be used with a pressure of 0 MPa or more
    ・The combined mounting of the VK300 is possible.
    ・Manifold type no.: VV3K3
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Direct Operated Poppet Type VK3000
    Manual
    Series View search result
    VK3000View search result
  • 5-Port Solenoid Valve/Direct Operated Poppet Type VK3000
    DoC/IM
    Series View search result
    VK3000View search result
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Power
consumption
(W)
VK30000.540.120.124.0

Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・The coil orientation and blow port position can be selected.
    ・Electrical entry: Grommet, DIN terminal, Conduit, M12 connector
SeriesApplicable combinationsPort sizeOrifice diameter (mmø)
JSXM21AC20-D1/8, 1/43.2
JSXM31AC30-D1/4, 3/84
JSXM41AC40-D1/4, 3/8, 1/24

Speed Controller with Compact Indicator AS-FSA

Flow Control Equipment » Speed Controllers for General Purposes
    ・Height: Max. 5.4 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in
     1/4 increments.
     Reduces work-hours and setting mistakes
    ・A type with a panel mount adapter has been added.
     No tools required, Reduced installation work
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Speed Controller with Compact Indicator AS-FSA
    Manual
    Type Series View search result
    In-line typeAS1002FS-□A to AS4002FS-□AView search result
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line typeAS1002FS-□A to AS4002FS-□A-φ3.2 to φ12φ1/8'' to φ1/2''

Battery-less Absolute Encoder Type
Electric Actuator/High Performance High Rigidity Guide Rod Type LEG

electric-actuators-cylinders » battery-less-absolute-encoder-type
    ・Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
    ・High performance step motor controller
     (Max. acceleration/deceleration: 5000 mm/s2)
    ・With internal battery-less absolute encoder
    ・Auto switches are mountable. (In-line only)
     For checking the limit and the intermediate signal
    ・Fully integrated the compact guide unit for improved lateral load capacity
SpecificationModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead (mm)
Battery-less absolute
(Step motor/24 VDC)
LEG2530 to 100Max. 238Max. 2506,8
Battery-less absolute
(Step motor/24 VDC)
LEG3230 to 100Max. 370Max. 2006,8
Battery-less absolute
(Step motor/24 VDC)
LEG4030 to 100Max. 553Max. 1506,8

Go Top