WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Magnetic Separator FHM

Hydraulic Equipment » Hydraulic Equipment
    ・Magnetic separators protect machinery from malfunctions, reduced precision, and
     burnout by adsorbing and eliminating contaminants in the fluid by means of
     magnetism.
     This helps extend the service life of hydraulic equipment.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable fluid storage
volume (L/unit)
Flow speedFluid
FHM20 to 2003 m/min or lessFHMN : Petroleum, Water glycol,
Cutting oil, Emulsion
FHMV : Phosphoric ester  

Air-Hydro Booster CQ2

Hydraulic Equipment » Hydraulic Cylinders
    ・Converts air pressure to hydraulic pressure for high-pressure hydraulic cylinder actuation
    ・No hydraulic pump is required. High hydraulic pressure can easily be obtained.
    ・Applications: For lifting workpieces, for automatic clamping devices, hydraulic pressure source for low profile hydraulic cylinders
SeriesPneumatic cylinder dia.
(mm)
Generated hydraulic
pressure (with 0.5 MPa)
Amount of discharged oil
(cm3)
CQ2100, 140, 1603.5 to 1417 to 105

Filter for Cleaning Fluid/Quick Change Filter FQ1

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Ideal for low-flow filtration (Max. 30 L/min)
    ・No tools are required.
    ・Takes only 60 seconds for element replacement
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FQ1Rc1/2, 3/4, 11 MPaMAX. 80

Thermo-chiller/Basic Type HRSE

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・Complete with energy-saving triple control!
     Reduces power consumption by 33%
    ・Compact and lightweight: 32 kg (100 VAC)
    ・Maintenance-free: Magnet pump
    ・Low-noise design: 55 dB (A)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Basic Type HRSE
    Manual
    Series View search result
    HRSEView search result
  • Thermo-chiller/Basic Type HRSE
    DoC/IM
    Series View search result
    HRSEView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRSE10 to 30℃1.2 kW
1.6 kW
2.2 kW
(60 Hz)
±2.0℃Air-cooled refrigerationTap water
Ethylene glycol aqueous solution (15%)

Soft Fluoropolymer Tubing TD/TID

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Tubing
Fluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
    ・Maximum operating pressure: 1.6 MPa (at 20℃)*
    ・Food Sanitation Law compliant
    ・Compliant with the FDA's (Food and Drug Administration)
     § 177.1550 dissolution test
    ・Operating temperature (fixed usage): Air, Inert gas: −65 to 260°C
                        Water: 0 to 100°C (No freezing)

    *This may vary according to size.
SeriesTubing O.D. MetricTubing O.D. InchColor
TLM/TILMφ4,φ6,φ8,φ10,φ12φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2''Translucent

Pulse Blow Valve AXTS040□-□□-X2

Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated Valves
Air Blowing Equipment » Air Blowing Equipment
    ・The peak pressure of repeatedly colliding air permits efficient blowing.
    ・Air consumption: Reduced by 50% or more
    ・Control for pulse generation is not required.
     Pulse blow can be used by simply supplying air.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesValve constructionType of actuationFrequency adjustment range
AXTS040□-2□-X2Metal sealInternal pilot1 to 5Hz
AXTS040□-3□-X2Metal sealExternal pilot1 to 8Hz

Angle Seat Valve (2 Way Valve)/Air Operated Type VXB

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For steam (Can be used with air and water)
    ・Low pressure loss due to angle seat structure
    ・Reduced leakage with rubber seal
    ・Long service life: 3 million cycles (Steam), 5 million cycles (Air)
    ・Low leakage: 10 cm3/min or less
    ・Space saving: Height 100 mm
    ・Body materials: Stainless steel 316L equivalent, Bronze (CAC)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesValve typePort sizeOrifice diameter (mmø)
VXBN.C.3/8, 1/2, 3/4
10A, 15A, 20A
11, 14, 18

Electrostatic Sensor IZD10

Static Neutralization Equipment » Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
    ・Detects the electrostatic potential and outputs in an analog voltage
SeriesPotential measurementOutput voltageEffective detection distance
IZD10-110±0.4 kV
(Detected at a 25 mm distance)
1 to 5 V
(Output impedance: Approx. 100 Ω)
10 to 50 mm
IZD10-510±20 kV
(Detected at a 50 mm distance)
1 to 5 V
(Output impedance: Approx. 100 Ω)
25 to 75 mm

3-Screen Display Digital Flow Monitor PFG300

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Can measure up to 12,000 L/min
    ・While checking the measured value, settings are possible.
    ・Current consumption: 25 mA or less
    ・NPN/PNP switch function
    ・Input range selection (for pressure/flow rate)
    ・Simple 3-step setting
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display Digital Flow Monitor PFG300
    Manual
    Series View search result
    PFG300View search result
  • 3-Screen Display Digital Flow Monitor PFG300
    DoC/IM
    Series View search result
    PFG300View search result
SeriesApplicable Flow Switch
PFG300PFMB、PF2MC、PF3A□H

2-Color Display Digital Pressure Sensor Controller PSE300

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・Applicable sensors: PSE53m, 54m, 550, 56m, 570, 573, 574
    ・Compatible with voltage input and current input
    ・Response time: 1 ms
    ・Space saving, Capable of vertical and horizontal contact mounting
    ・Panel mounting, Bracket mounting, DIN rail mounting

    ∗ The PSE300 series is to be discontinued as to September 2025.
     Please select the PSE300A series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Pressure Sensor Controller PSE300
    Manual
    Series View search result
    PSE300View search result
  • 2-Color Display Digital Pressure Sensor Controller PSE300
    DoC/IM
    Series View search result
    PSE300View search result
SeriesSet pressure range
PSE300-101 to 101 kPa
10 to -101 kPa
-10 to 100 kPa
-0.1 to 1 MPa
-50 to 500 kPa
-0.2 to 2 kPa

Go Top