产品目录
带直线导轨的薄型气缸 MXZ
![]() |
・外形紧凑 全长:49.5mm,宽:30mm。
・气缸上装有直线导轨,可减少设计组装工时。 ・用于电子基板等轻型工件的停止、定位和夹紧。 ・可选择通口位置。 ・可从3面安装磁性开关。 |
其他资料 |
---|
型号 | 系列 | 动作方式 | 缸筒内径(mm) |
---|---|---|---|
标准型 | MXZ | 双作用 | 12,16,20,25 |
带直线导轨的薄型气缸MXZ
系列 | 下载 |
---|---|
MXZ |
|

■Compact Overall length: 49.5 mm, Width: 30 mm
●Design and assembly time is reduced due to integration of a linear guide to the cylinder.
●Lightweight workpieces such as electronic boards can be stopped, positioned and clamped.

●Compact and Space-saving

■Application Examples
Lightweight workpieces such as electronic boards can be stopped, positioned and clamped with high accuracy.

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: