产品目录
![]() |
・高度降低:降低10%(27mm:原来30mm)
・产品重量:减小22%(298g:原来380g) ・允许动能:提高64%(0.09J:原来0.055J) |
其他资料 |
---|
形式 | 系列 | 动作方式 | 缸筒内径(mm) |
---|---|---|---|
两侧配管型 | MXQ□A | 双作用 | 6,8,12,16,20,25 |
小推力高刚性型 | MXQ□B | 双作用 | 6,8,12,16,20 |
单侧配管型 | MXQ□C | 双作用 | 8,12 |
高度互换型 | MXQ | 双作用 | 6,8,12,16,20,25 |
系列 | 下载 |
---|---|
MXQ□A |
|
MXQ□B |
|
MXQ□C |
|
MXQ |
|

Reduced in height: 10% reduction (27 mm reduction, Current model: 30 mm)
Product weight: 22% reduction (298 g, Current model: 380 g)
Allowable kinetic energy: 64% improvement (0.09 J, Current model: 0.055 J)
∗ Comparison between the double-ported type and the current MXQ12-30 (without adjuster)

Select the best actuator with guide according to the application.


Table configuration for better function and easier maintenance

The mounting dimensions are equivalent to the current MXQ series.

Various stroke adjusters (Option)

Compact auto switch is now available.
・Reed auto switch: D-A9□, D-A9□V
・Solid state auto switch: D-M9□(A), D-M9□W

Made to order options have been added. New
・Dual stroke specification
・Side adjuster specification
・Combined use of shock absorber + metal stopper, etc.