2、3通电磁阀/气控阀
集尘器用2通电磁阀/气控阀 VXF2/VXFA2
-
・配管方式
法兰型、法兰主体型、直管型
・2次侧的孔口无需加工,有助于削减配管工时。(法兰主体型)
・防护等级:IP65。※
※对于导线引出式的扁平端子型,其端子部分为IP40。
・对应高温:使用流体温度100℃。
・追加了扁平端子型。
・可选专用控制器VXFC系列。
系列 | 阀形式 | 接管口径 | 孔口径(mmφ) |
---|---|---|---|
VXF2 | N.C. | 20A~100A | 22~100 |
VXFA2 | N.C. | 20A~100A | 22~100 |
产品特点
Fluid temperature:100℃
Port size 50A to 100A added
Enclosure:IP65
Electrical entry flat terminal type terminal is IP40.
Power consumption:4.5W
(Except size 25)
Flat terminal type added
The valve controller turns ON/OFF many valves for the dust controller.
Power supply voltage:85 to 240 VAC, 12 VDC, 24 to 48 VDC
Number of output points:6 output points, 10 output points
Two-time Hitting Function
A two-time hitting function is adopted to improve the bag filter dusting efficiency. Turn ON the DIP switch for two-time hitting (OFF for one-time hitting). (Effective up to the number of setting channels)
Interrupt Operation Function
Interrupting an operation from an external switch is possible using input signals.
Cascade Connection (Multiple-board connection)
VXFC10: One board allows outputs at merely 10 output points max. But the points can be increased to 20 and 30 output points by connecting cascades.