产品目录

产品信息 »  产品目录  » 气缸  » 夹紧气缸

夹紧气缸

小型夹紧缸 CKZM16-X2800/X2900

    ・体积小 宽20mm,重量轻 质量250g
    ・最大夹紧力 200N,最大保持力 300N
    ・平滑的夹紧特性。
     工件厚度大至3.5mm时也能保持稳定的夹紧力输出。
    ・单元化结构,减少了设计组装工时。
     夹紧缸上追加了臂组件和安装组件。
系列动作方式臂开度缸筒内径(mm)
CKZM16-X2800
基本型
双作用68º16
CKZM16-X2900
串联型
双作用68º16

产品特点

■Compact, Lightweight, High Clamping Force, High Holding Force

Compact Width 20 mm (Base type, Tandem type)
Lightweight 250 g (Base type)
Maximum clamping force 200 N (Tandem type)
Maximum holding force 300 N (Base type, Tandem type)

■Flat clamping characteristics

Outputs constant clamping force for workpiece thickness up to 3.5 mm.*Figure 1

· Easy adjustment of clamping position during assembly
· When thickness of workpiece differs, adjustment is not required if within range.

■Reduction of design and assembly abor by unitization

Arm assembly and Mounting assembly added to clamp cylinder.

■Easy mounting 2 types of mounting possible

Basic mounting

Press the mounting bracket against surface A, and fix it with the work clamping base. Using a bolt to support the mounting bracket is recommended.

Non-rotating mounting

The work clamping base can be used as a parallel key to prevent rotation. Using a bolt to support the mounting bracket is recommended.

■ Auto switch mountable

Magnetic field resistant auto switch:D-P3DWA□
Compact auto switch:D-M9□、D-A9□

■ Short pitch (21 mm) mounting is possible.

Magnetic field resistant auto switch: D-P3DWA□

■Dust resistant construction

Fully closed structure prevents dust from entering easily.

■Application examples

Clamping of workpiec

Clamps edges of panels which do not require a long arm.

Gripper handling workpiece

Go Top