省空气的速度控制阀/节能型阀
节能型速度控制阀 AS-R/AS-Q
形式 | 系列 | 气缸侧 连接口径 | 适合管子外径 公制尺寸 | 适合管子外径 英制尺寸 |
---|---|---|---|---|
弯头型 带减压功能 | AS22R~AS42R | R, NPT, G 1/8~1/2 | φ6~φ12 | φ1/4''~φ1/2'' |
弯头型 带急速供排气功能 | AS22Q~AS42Q | R, NPT, G 1/4~1/2 | φ6~φ12 | φ1/4''~φ1/2'' |
产品特点
■Reduce air consumption just by
mounting to air cylinder
mounting to air cylinder
■Air consumption reduced by 25%
Acquire two-pressure control just by mounting the product. Reduces the air supply pressure of the stroke on the nonworking side to 0.2 MPa.
■Mounting and operation are the same as a speed controller
■Equal response time
No delay of the response time with two-pressure control
Improved output response at the stroke end due to rapid air-charge.
Improved response time of return stroke due to rapid air exhaust.
■Lurch Prevention
As this product is operated by the return stroke at a reduced pressure by the meter-in circuit, a sudden extension of the working stroke is prevented.