Table Cylinders
Compact Slide MXH2
- 
    ・Size ø25 have been added. 
Same width as size ø20
Allowable moment: Max. 1.4 times greater than that of size ø20
・Improved linear guide rigidity reduces the amount of table displacement
by 48%
Displacement due to a force acting in the pitch direction: 48% reduction
(0.31 mm→0.16 mm)
Displacement due to a force acting in the yaw direction: 63% reduction
(0.24 mm→0.09 mm)
Displacement due to a force acting in the roll direction: 90% reduction
(0.06 mm→0.006 mm)
・Max. standard stroke: 150 mm (For ø20, ø25)
・Weight: Max. 6% reduction (194 g→182 g)
・Dimensions for mounting and length are equivalent to the existing MXH
series.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MXH2 | Double acting | 6,10,16,20,25 | 
Compact Slide MXH
- 
    ・Allowable moment improved by up to 240%
・With new high rigidity linear guide
Allowable moment improved
・The weight has been reduced by incorporating a new high rigidity linear guide and piston.
Weight: 19% reduction (ø20-10 stroke)
・Piping is possible in 3 directions.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MXH | Double acting | 6,10,16,20 | 
Compact Cylinder with Linear Guide MXZ
- 
    ・Compact: Overall length: 49.5 mm, Width: 30 mm
・The integration of the linear guide and the cylinder allows for reduced design and assembly time.
・Lightweight workpieces such as electronic boards can be stopped, positioned, and clamped.
・Port location selectable
・Auto switch mountable on 3 surfaces
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MXZ | Double acting | 12, 16, 20, 25 | 
Air Slide Table MXS
 
    
- 
    ・Integrated with a worktable in a compact manner
・An air slide table that is ideal for precision assembly work
・High rigidity and high accuracy
・Smooth movement without looseness has been achieved through the adoption of a cross roller guide.
・Compact and lightweight
・Provides twice the output of the existing cylinder through the adoption of the dual rod function
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MXS | Double acting | 6,8,12,16,20,25 | 
| Symmetric | MXS□L | Double acting | 6,8,12,16,20,25 | 
Air Slide Table MXQ□
- 
    ・Height: 10% reduction (27 mm: Existing model 30 mm)
・Product weight: 22% reduction (298 g: Existing model 380 g)
・Allowable kinetic energy: 64% improvement (0.09 J: Existing model 0.055 J)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Double ported type | MXQ□A | Double acting | 6,8,12,16,20,25 | 
| Low thrust with high rigidity type | MXQ□B | Double acting | 6,8,12,16,20 | 
| Single side ported type | MXQ□C | Double acting | 8,12 | 
| Height interchangeable type | MXQ | Double acting | 6,8,12,16,20,25 | 
Air Slide Table MXQ
 
    
- 
    ・Integrated guide rail and table
・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MXQ | Double acting | 6, 8, 12, 16, 20, 25 | 
| Symmetric | MXQ□L | Double acting | 6, 8, 12, 16, 20, 25 | 
Air Slide Table/High Rigidity Type MXQ32-X2600
- 
    ・75, 100, 125, and 150 mm strokes have been added. [New]
・A linear guide with a 4-row circular arc groove for high rigidity and high
precision
・Table displacement: Reduced by 50% (0.022 mm → 0.011 mm)
・Max. load weight: 16 kg
・Aluminum table: Load weight increased by reducing the weight of
moving parts
・Integrated pilot port, stroke adjuster, and auto switch on 1 side allows for
improved operability
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard High rigidity type | MXQ32-X2600 | Double acting | 32 | 
Air Slide Table/Reversible Type MXQR
 
    
- 
    ・Integrated guide rail and table
・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide.
・Position of the piping and adjusters can be changed on site according to the installation conditions.
・Features installation compatibility with the MXQ series
・Shock absorber also available for ø6
・Soft type/short stroke type shock absorbers (RJ) can be mounted.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Reversible | MXQR | Double acting | 6, 8, 12, 16, 20, 25 | 
Low Profile Slide Table MXF
 
    
- 
    ・The parallel design of the guide and cylinder creates a slim and compact slide.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MXF | Double acting | 8,12,16,20 | 
Air Slide Table MXW
 
    
- 
    ・This table unit is compatible with a long stroke using a linear guide.
・Table rigidity is constant throughout the entire stroke.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MXW | Double acting | 8,12,16,20,25 | 
Air Slide Table MXJ
- 
    ・The integrated front mounting part and table results in a highly accurate and rigid top and front mounting surface.
・Traveling parallelism: 0.005 mm
・Height: 10 mm/Width: 20 mm/Length: 43 mm (MXJ4)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MXJ | Double acting | 4,6,8 | 
Air Slide Table MXJ
- 
    ・Compact, Lightweight
Height: 18 mm, Width: 34 mm, Weight: 267 g (MXJ, ø12, 30 mm stroke)
・High Precision
High-precision linear guide mounted
Traveling parallelism: 0.005 mm, Mounting parallelism: 0.03 mm
・Auto switch and adjuster can be mounted on the same side.
・Short pitch mounting is possible.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MXJ | Double acting | 12,16 | 
Air Slide Table MXP
 
    
- 
    ・Cylinder with built-in linear guide, Compact air slide table
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MXPJ | Double acting | 6 | 
| Standard | MXP | Double acting | 6,8,10,12,16 | 
Air Slide Table/Long Stroke Type MXY
 
    
- 
    ・High rigidity and high accuracy, Maximum of 400 strokes
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MXY | Double acting | 6,10,12 | 
Precision Cylinder MTS
 
    
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MTS | Double acting | 8,12,16,20,25,32,40 | 

 List
List Picture
Picture 
     
     
     
     
     
     
    
