Product Information »
WEB Catalog
» Lubrication Equipment
» Lubrication Equipment
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
Lubrication Equipment
Booster Lube ALB

-
・Centralized control of multi-point lubrication
・Stable oil feeding with a micromist
・Through the use of a booster, a pressure that is higher than that of the main air passage can be supplied. This difference is used as the mist
generating pressure differential. Thus, the pressure drop in the main air passage can be minimized.
・Micromist can be constantly supplied by merely adjusting the mist generating pressure differential.
・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
・Micromist generation can be checked from the oil filler port.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Booster Lube ALB
DoC
Series Type View search result ALB900 Booster lube View search result ALBA90 Bypass lubrication adapter
Series | Type | Port size | Bowl capacity (cm3) |
---|---|---|---|
ALB900 | Booster lube | 1,2,3 | 5000 |
ALBA90 | Bypass lubrication adapter | 1/4,1/2 | ー |