WEB Catalog

Product Information »  WEB Catalog  » Equipment for the Semiconductor Industries  » Cooling WaterPiping Equipment

Cooling WaterPiping Equipment

S Couplers Stainless Steel Type KKA

    ・Body material: Stainless steel 304
    ・Seal material: Fluoropolymer (Special FKM) is employed.
    ・Grease-free
    ・Check valve built in to both plug and socket
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesConnection thread
KKA1/8,1/4,3/8,1/2,3/4,1,1 1/4,1 1/2

Go Top