Product Information »
WEB Catalog
» Equipment for the Semiconductor Industries
» N2 Gas/Air Supply Line
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
N2 Gas/Air Supply Line
Stainless Steel High Vacuum Angle/In-line Valve XM/XY

-
・The precision casting, unified composition prevents the accumulation of gas.
・The XM series is interchangeable with the XL series aluminum high vacuum angle valve.
Note) Size 16 is not available for the in-line type.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Stainless Steel High Vacuum Angle/In-line Valve XM/XY
Manual
Series View search result XMA/XYA View search result XMC/XYC View search result XMD/XYD View search result XMH/XYH View search result
Safety Instructions System Configuration/Role of Each Line and Component Series Variations Glossary Auto Switches Common Specifications Green Procurement (RoHS)
Series | Actuation | Shaft seal type | Valve type | Material | Flange size |
---|---|---|---|---|---|
XMA/XYA | Air operated | Bellows seal | Single acting (N.C.) | Body : SCS13 (Equivalent to stainless steel 304) Bellows : Stainless steel 316L | 16 to 80 Note) |
XMC/XYC | Air operated | Bellows seal | Double acting | Body : SCS13 (Eequivalent to stainless steel 304) Bellows : Stainless steel 316L | 16 to 80 Note) |
XMD/XYD | Air operated | Bellows/O-ring seal | Single acting (N.C.) | Body : SCS13 (Equivalent to stainless steel 304) Bellows : Stainless steel 316L | 25 to 80 |
XMH/XYH | Manual | Bellows seal | Manual | Body : SCS13 (Equivalent to stainless steel 304) Bellows : Stainless steel 316L | 16 to 50 Note) |