WEB Catalog

Product Information »  WEB Catalog  » Equipment for the Semiconductor Industries  » Cooling WaterPiping Equipment

Cooling WaterPiping Equipment

Fluoropolymer Tubing (PFA) TLM/TILM


    ・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
                        Water: 0 to 100℃ (No freezing)
    ・Food Sanitation Law compliant
    ・Complies with the FDA (Food and Drug Administration)
     § 177.1550 dissolution test
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
Color
TLM/TILMφ2,φ3,φ4,φ6,φ8,φ10
φ12,φ16,φ19,φ25
φ1/8'',φ3/16'',φ1/4'',φ3/8''
φ1/2'',φ3/4'',φ1'',φ1 1/4''
Translucent, Black, Red, Blue

Go Top