Guide Cylinders
Miniature Guide Rod Cylinder MGJ

-
・Overall length: 23 + Stroke mm/Width: 29 mm/
Height: 14.5 mm (MGJ6)
・2 auto switches can be mounted even for 5 strokes.
・Integral wiring/piping to one direction
・Non-rotating accuracy: ±0.1°
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MGJ | Double acting | 6,10 |
Longer Life Cylinder MGJ-XB24
-
・New technology offers at least 4 times better durability.
・Employs the same specification and mounting dimensions as
the existing models, MGJ Miniature Guide Rod Cylinder series
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer Life | MGJ-XB24 | Double acting | 6,10 |
Compact Guide Cylinder MGP
-
・Weight reduced by up to 24% with a shorter guide rod and thinner plate.
・The space required between the bottom of the cylinder body and your equipment is reduced because of the shortening of the guide rod by a max. of 22 mm.
・Round type and magnetic field resistant auto switches can be mounted directly without a spacer.
・With flange: MGP□F
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | MGPM-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Basic type | Ball bushing | MGPL-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Basic type | High-precision ball bushing | MGPA-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
With air cushion | Slide bearing | MGPM-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
With air cushion | Ball bushing | MGPL-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
With air cushion | High-precision ball bushing | MGPA-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
Water resistant | Slide bearing | MGPMR-Z | Double acting | 20,25,32,40 50,63,80,100 |
With end lock | Slide bearing/Ball bushing bearing | MGP | Double acting | 20,25,32,40 50,63,80,100 |
Heavy duty guide rod | Slide bearing | MGPS | Double acting | 50,80 |
Longer Life Cylinder MGP-XB24
-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and mounting dimensions as the existing
models, MGP Compact Guide Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Longer life | Slide bearing | MGP-XB24 | Double acting | 12,16,20,25,32,40 |
Compact Guide Cylinder MGPK
-
・Volume: Max. 28% reduction (538 cm3 → 390 cm3)
・Weight: Max. 41% reduction (0.32 kg → 0.19 kg)
・High rigidity: Optimized configuration achieved compact body with high rigidity
Plate thickness increased by up to 20%. Higher rigidity
・Lube-retainer is added to the guide rod.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | MGPK | Double acting | 16,32 |
Compact Guide Cylinder/Rectangular Piston Type MGPM-X3159

-
・Now more lightweight and compact due to the adoption of a rectangular piston
Width: 21% reduction (48 mm→38 mm)
Weight: 37% reduction (3.29 kg→2.07 kg)
Overall length: 7% reduction (100 mm→93 mm)
・The allowable lateral load and the allowable kinetic energy are the same as those of the existing MGP series model.
・The allowable rotational torque of the plate and the non-rotating accuracy are the same as those of the existing MGP series model.
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | MGPM-X3159 | Double acting | 25, 32 |
Compact Guide Cylinder/Wide Type MGPW
-
・The guide pitch has been doubled.
・The allowable rotational torque of the plate has been improved.
The non-rotating accuracy of the plate has been improved.
・Equivalent weight to the basic type
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing/Ball bushing/ High/precision ball bushing | MGPW | Double acting | 20,25,32,40,50,63 |
Compact Guide Cylinder MGQ

-
・Air cylinder with an integrated guide that achieves lateral load resistance and high non-rotating accuracy
・Suitable for stoppers and lifters in the conveyor line
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Model Selection/Technical Data Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | MGQM | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Standard | Ball bushing bearing | MGQL | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Guide Cylinder MGG

-
・Basic cylinder with integrated guide rods in a compact configuration
・A linear transfer unit that achieves lateral load resistance and high non-rotating accuracy
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing/Ball bushing bearing | MGG | Double acting | 20,25,32,40,50 63,80,100 |
With end lock | Slide bearing/Ball bushing bearing | MGG | Double acting | 20,25,32,40,50 63,80,100 |
Guide Cylinder/Compact Type MGC

-
・Linear transfer unit with compact guide body and front plate
・Compact, lightweight, and space saving
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Model Selection/Technical Data Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MGC | Double acting | 20,25,32,40,50 |
Platform Cylinder CXT

-
・Integrated worktable and actuator
・Highly rigid and accurate slide table
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | CXTM | Double acting | 12,16,20,25,32,40 |
Standard | Ball bushing bearing | CXTL | Double acting | 12,16,20,25,32,40 |
Guide Table MGF

-
・Low-profile compact cylinder
・Cylinder with a large concentric guiding sleeve that provides excellent eccentric load resistance
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MGF | Double acting | 40,63,100 |
Non-rotating Double Power Cylinder/Double Power Cylinder MGZ/MGZR

-
・Doubles the output in the extending direction with its unique structure
A built-in non-rotating mechanism using slide keys allows for loads to be mounted directly.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MGZ | Double acting, Single rod | 20,25,32,40,50,63,80 |
With end lock | MGZ | Double acting, Single rod | 40,50,63 |
Without non-rotating mechanism | MGZR | Double acting, Single rod | 20,25,32,40,50,63,80 |
Cylinder with Turntable MGT

-
・Integrated compact guide cylinder (MGP series) and manual turntable
・High-precision bearings for smooth turning return movement
・The table unit has positioning mechanisms for each 90° and 180° of rotation.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | MGTM | Double acting | 63,80,100 |
Standard | Ball bushing bearing | MGTL | Double acting | 63,80,100 |