Product Information »
WEB Catalog
IN_PROD_346
» Air Cylinders
» Standard Air Cylinders (Square Cover)
Standard Air Cylinders (Square Cover)
Air Cylinder JMB/JMDB
-
・Intermediary bore sizes: ø45, ø56, ø67, ø85
Air saving, Space saving
・Overall length shortened by 27 mm
・Weight reduced by up to 36% (1.56 kg → 1.00 kg)
・ Air saving: Reduced by up to 29%
Air consumption can be reduced by optimal size selection.
・Reduces labor time
Air cushion adjustment is not required due to the non-adjustable air cushion.
・With auto switch (JMDB series: JMDB)
・A foot type and a flange type have been added. (ø32, ø40, ø50, ø63, ø80, ø100)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JMDB | Double acting, Single rod | 32, 40, 45, 50, 56, 63, 67, 80, 85, 100 |
Air Cylinder MB/MDB
-
・Weight has been reduced by changing the shape of the rod cover and head cover. Max. 10% lighter
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder separately.)
・With auto switch (MDB-Z series: MDB, MDBW, MDBK, MDBKW, MDBB, MDB□Q)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MB-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100, 125 |
Standard | MBW-Z | Double acting, Double rod | 32, 40, 50, 63, 80, 100, 125 |
Non-rotating rod | MBK-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Non-rotating rod | MBKW-Z | Double acting, Double rod | 32, 40, 50, 63, 80, 100 |
With end lock | MBB | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Air Cylinder/Compact Type MB-X3155
-
・Now, more compact and lightweight due to the adoption of a octagonal piston!
Weight: 35% reduction (750 g→487 g)
Overall length: 16% reduction (189 mm→158 mm)
Height Width: 10% reduction (52 mm→47 mm)
・Air cushion adjustment is not required due to the non-adjustable air cushion.
The built-in rubber bumper reduces the metal noise that occurs when the piston stops.
・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
Applicable auto switch: D-M9m
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MB-X3155 | Double acting single rod | 40, 63 |
Compact Cylinder/Double Force Type MB-X3157
-
・This product is capable of providing double the force of the MB series, without changing the width, due to the adoption of a rectangular piston.
・Overall length: 47% reduction* (335 mm→179 mm)
・Weight: 20% reduction* (1500 g→1200 g)
*Compared with the existing tandem type cylinder -XC12 (double force), ø40, 50 mm stroke
・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
・Air cushion adjustment is not required due to the nonadjustable air cushion.
・Cover shape that prevents foreign matter accumulation
Type | Series | Action | Size |
---|---|---|---|
Standard | MB-X3157 | Double acting single rod | 57 (Equiv. ø40 x 2 piston area) |
Air Cylinder MB1/MDB1
-
・Weight: 10% lighter (ø50-100 stroke)
Weight has been reduced by changing the shape of the rod cover and head cover.
・Small auto switches can be mounted on 4 surfaces.
・Fastener on auto switch mounting groove for dust-prevention (Option)
・With auto switch (MDB1 series: MDB1, MDB1W, MDB1K)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MB1-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100, 125 |
Standard | MB1W-Z | Double acting, Double rod | 32, 40, 50, 63, 80, 100, 125 |
Non-rotating rod | MB1K-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Air Cylinder CA2/CDA2
-
・Weight reduced by up to 15%
・Easy air cushion control
・Various switches, such as compact auto switches and magnetic field
resistant auto switches, can be mounted.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder
separately.)
・With auto switch (CDA2 series: CDA2, CDA2W, CDA2K, CDA2KW,
CDBA2,CDA2□H, CDA2W□H)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CA2-Z | Double acting, Single rod | 40, 50, 63, 80, 100 |
Standard | CA2W-Z | Double acting, Double rod | 40, 50, 63, 80, 100 |
Non-rotating rod | CA2K | Double acting, Single rod | 40, 50, 63 |
Non-rotating rod | CA2KW | Double acting, Double rod | 40, 50, 63 |
With end lock | CBA2 | Double acting, Single rod | 40, 50, 63, 80, 100 |
Air-hydro | CA2□H | Double acting, Single rod | 40, 50, 63, 80, 100 |
Air-hydro | CA2W□H | Double acting, Double rod | 40, 50, 63, 80, 100 |
Air Cylinder CS1/CDS1
-
・Large bore air cylinder with square cover, tie-rod type
・With auto switch (CDS1 series: CDS1, CDS1W, CDS1□Q)
*The air-hydro type is only available in ø125, ø140, and ø160.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CS1 | Double acting, Single rod | 125,140,160,180,200,250,300 |
Standard | CS1W | Double acting, Double rod | 125,140,160,180,200,250,300 |
Low friction | CS1□Q | Double acting, Single rod | 125,140,160 |
Air Cylinder CS2/CDS2
-
・Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
・High rigidity (Allowable lateral load: Max. 900 N)
・Improved ease of piping:
Centralized piping ports in the axial direction increase piping flexibility.
(Axial centralized piping type)
・With auto switch (CDS2 series: CDS2)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CS2 | Double acting, Single rod | 125,140,160,180,200,250 |
Standard | CS2W | Double acting, Double rod | 125,140,160,180,200,250 |
A long stroke | CS2-V | Double acting, Double rod | 180,200,250,320 |
Axial centralized piping | CS2□P | Double acting, Single rod | 180,200,250 |
ISO Cylinder CP96/CP96SD
-
・Compliant with ISO Standards (15552)
・Lightweight: Max. 15% reduction
・Cycle time shortened by adopting a new cushion method (Air cushion +
Bumper cushion)
・The bumper cushion reduces the metal noise that occurs when the
piston stops.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CP96 | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100,125 |
Non-rotating rod | CP96K | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 |
ISO Standard Air Cylinder C96/C96SD
-
・Compliant with ISO Standards (15552)
・Lightweight: Max. 17% reduction
・Cycle time shortened by adopting a new cushion method (Air cushion +
Bumper cushion)
・The bumper cushion reduces the metal noise that occurs when the
piston stops.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C96 | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100,125 |
Non-rotating rod | C96K | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 |
Smooth cylinder | C96Y | Double acting, Single rod | 32,40,50,63,80,100,125 |