WEB Catalog
![]() |
・Weight reduced by up to 24% with a shorter guide rod and
thinner plate. ・The space required between the bottom of the cylinder body and your equipment is reduced because of the shortening of the guide rod by a max. of 22 mm. ・Round type and magnetic field resistant auto switches can be mounted directly without a spacer. ・With flange: MGP□F |
Other Data |
---|
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | MGPM-Z | Double acting |
12,16,20,25,32,40 50,63,80,100 |
Basic type | Ball bushing | MGPL-Z | Double acting |
12,16,20,25,32,40 50,63,80,100 |
Basic type | High-precision ball bushing | MGPA-Z | Double acting |
12,16,20,25,32,40 50,63,80,100 |
With air cushion | Slide bearing | MGPM-AZ | Double acting |
16,20,25,32,40 50,63,80,100 |
With air cushion | Ball bushing | MGPL-AZ | Double acting |
16,20,25,32,40 50,63,80,100 |
With air cushion | High-precision ball bushing | MGPA-AZ | Double acting |
16,20,25,32,40 50,63,80,100 |
Water resistant | Slide bearing | MGPMR-Z | Double acting |
20,25,32,40 50,63,80,100 |
With end lock | Slide bearing/Ball bushing bearing | MGP | Double acting |
20,25,32,40 50,63,80,100 |
Heavy duty guide rod | Slide bearing | MGPS | Double acting | 50,80 |
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Basic type | MGPM-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
|
Basic type | MGPL-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
|
Basic type | MGPA-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
|
With air cushion | MGPM-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
|
With air cushion | MGPL-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
|
With air cushion | MGPA-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
|
Water resistant | MGPMR-Z | Double acting | 20,25,32,40 50,63,80,100 |
|
With end lock | MGP | Double acting | 20,25,32,40 50,63,80,100 |
|
Heavy duty guide rod | MGPS | Double acting | 50,80 |
|


●Performance and strength (rigidity) are equivalent to the current MGP series.
●Mounting dimensions are equivalent to the current MGP series.
●Series MGP (Basic Type), Stroke Variations

●Weight reduced by up to 24%

●Guide rod shortened by up to 35.5 mm
(MGPM100-50 stroke)

●Performance and strength are equivalent to the current MGP series with air cushion.
●Mounting dimensions are equivalent to the current MGP series with air cushion.
●Series MGP (With Air Cushion), Stroke Variations


・Holds the cylinder's home position even if the air supply is cut off.
・Compact body
ø20 to ø63 ······ Standard + 25 mm body length
ø80, ø100 ······ Standard + 50 mm body length
・Stroke Variations

・Anti-lateral load : 10% increase
・Eccentric load resistance : 25% increase
・Impact load resistance : 140% increase
(Compared with MGPM50 compact guide cylinder)