WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Standard Air Cylinders (Square Cover)

Standard Air Cylinders (Square Cover)

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Air Cylinder JMB/JMDB

    ・Intermediary bore sizes: ø45, ø56, ø67, ø85
     Air saving, Space saving
    ・Overall length shortened by 27 mm
    ・Weight reduced by up to 36% (1.56 kg → 1.00 kg)
    ・ Air saving: Reduced by up to 29%
     Air consumption can be reduced by optimal size selection.
    ・Reduces labor time
     Air cushion adjustment is not required due to the non-adjustable air cushion.
    ・With auto switch (JMDB series: JMDB)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardJMDBDouble acting, Single rod32, 40, 45, 50, 56, 63, 67, 80, 85, 100

Air Cylinder MB2/MDB2

    ・Non-rotating Rod Type, Single Rod/Double Rod has been added. [New]
    ・3 times better durability due to the air cushion + rubber bumper
     structure
    ・Allowable kinetic energy: Max. 1.5 times
     Has the same kinetic energy as the existing MB series product which is 1
     size larger
    ・CO2 emissions (Air consumption) can be reduced by up to 39%.
     CO2 emissions (Air consumption) can be reduced due to downsizing. (Air
     consumption for one cycle)
    ・The overall length, mounting dimensions, and mounting brackets are
     interchangeable with the existing MB series product.
    ・With auto switch (MDB2Series: MDB2, MDB2W, MDB2K, MDB2KW)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder MB2/MDB2
    Manual
    Series Type Action View search result
    MB2StandardDouble acting, Single rodView search result
    MB2WStandard Double rodDouble acting, Double rodView search result
    MB2KNon-rotating rod Single rodDouble acting, Single rodView search result
    MB2KWNon-rotating rod Double rodDouble acting, Double rodView search result
SeriesTypeActionCushionBore size [mm]Rod boot
MB2StandardDouble acting, Single rodAir cushion + Rubber bumper32, 40, 50, 63, 80, 100, 125None
Nylon tarpaulin
Heat-resistant tarpaulin
MB2WStandard Double rodDouble acting, Double rodAir cushion + Rubber bumper32, 40, 50, 63, 80, 100, 125None
Nylon tarpaulin
Heat-resistant tarpaulin
MB2KNon-rotating rod Single rodDouble acting, Single rodAir cushion + Rubber bumper32, 40, 50, 63, 80, 100None
Nylon tarpaulin
Heat-resistant tarpaulin
MB2KWNon-rotating rod Double rodDouble acting, Double rodAir cushion + Rubber bumper32, 40, 50, 63, 80, 100None
Nylon tarpaulin
Heat-resistant tarpaulin

Air Cylinder MB/MDB

    ・Weight has been reduced by changing the shape of the rod cover and head cover. Max. 10% lighter
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder separately.)
    ・With auto switch (MDB-Z series: MDB, MDBW, MDBK, MDBKW, MDBB, MDB□Q)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder MB/MDB
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMB-ZDouble acting, Single rod32, 40, 50, 63, 80, 100, 125View search result
    StandardMBW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100, 125
    Non-rotating rodMBK-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
    Non-rotating rodMBKW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100
    With end lockMBBDouble acting, Single rod32, 40, 50, 63, 80, 100
  • Air Cylinder MB/MDB
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
  • Air Cylinder MB/MDB
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionBore size (mm)
StandardMB-ZDouble acting, Single rod32, 40, 50, 63, 80, 100, 125
StandardMBW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100, 125
Non-rotating rodMBK-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
Non-rotating rodMBKW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100
With end lockMBBDouble acting, Single rod32, 40, 50, 63, 80, 100

Air Cylinder/Compact Type MB-X3155

    ・Now, more compact and lightweight due to the adoption of a octagonal piston!
     Weight: 35% reduction (750 g→487 g)
     Overall length: 16% reduction (189 mm→158 mm)
     Height Width: 10% reduction (52 mm→47 mm)
    ・Air cushion adjustment is not required due to the non-adjustable air cushion.
     The built-in rubber bumper reduces the metal noise that occurs when the piston stops.
    ・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
     Applicable auto switch: D-M9m
TypeSeriesActionBore size (mm)
StandardMB-X3155Double acting single rod40, 63

Compact Cylinder/Double Force Type MB-X3157

    ・This product is capable of providing double the force of the MB series, without changing the width, due to the adoption of a rectangular piston.
    ・Overall length: 47% reduction* (335 mm→179 mm)
    ・Weight: 20% reduction* (1500 g→1200 g)
     *Compared with the existing tandem type cylinder -XC12 (double force), ø40, 50 mm stroke
    ・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
    ・Air cushion adjustment is not required due to the nonadjustable air cushion.
    ・Cover shape that prevents foreign matter accumulation
TypeSeriesActionSize
StandardMB-X3157Double acting single rod57 (Equiv. ø40 x 2 piston area)

Air Cylinder MB1/MDB1

    ・Weight: 10% lighter (ø50-100 stroke)
     Weight has been reduced by changing the shape of the rod cover and head cover.
    ・Small auto switches can be mounted on 4 surfaces.
    ・Fastener on auto switch mounting groove for dust-prevention (Option)
    ・With auto switch (MDB1 series: MDB1, MDB1W, MDB1K)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder MB1/MDB1
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Air Cylinder MB1/MDB1
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
TypeSeriesActionBore size (mm)
StandardMB1-ZDouble acting, Single rod32, 40, 50, 63, 80, 100, 125
StandardMB1W-ZDouble acting, Double rod32, 40, 50, 63, 80, 100, 125
Non-rotating rodMB1K-ZDouble acting, Single rod32, 40, 50, 63, 80, 100

Air Cylinder CA2/CDA2

    ・Weight reduced by up to 15%
    ・Easy air cushion control
    ・Various switches, such as compact auto switches and magnetic field
     resistant auto switches, can be mounted.
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder
     separately.)
    ・With auto switch (CDA2 series: CDA2, CDA2W, CDA2K, CDA2KW,
     CDBA2,CDA2□H, CDA2W□H)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CA2/CDA2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCA2-ZDouble acting, Single rod40, 50, 63, 80, 100View search result
    StandardCA2W-ZDouble acting, Double rod40, 50, 63, 80, 100View search result
    Non-rotating rodCA2KDouble acting, Single rod40, 50, 63View search result
    Non-rotating rodCA2KWDouble acting, Double rod40, 50, 63View search result
    With end lockCBA2Double acting, Single rod40, 50, 63, 80, 100View search result
    Air-hydroCA2□HDouble acting, Single rod40, 50, 63, 80, 100View search result
    Air-hydroCA2W□HDouble acting, Double rod40, 50, 63, 80, 100View search result
  • Air Cylinder CA2/CDA2
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Air Cylinder CA2/CDA2
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC28 Made to Order Common Specifications Compact flange made of SS400 PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionBore size (mm)
StandardCA2-ZDouble acting, Single rod40, 50, 63, 80, 100
StandardCA2W-ZDouble acting, Double rod40, 50, 63, 80, 100
Non-rotating rodCA2KDouble acting, Single rod40, 50, 63
Non-rotating rodCA2KWDouble acting, Double rod40, 50, 63
With end lockCBA2Double acting, Single rod40, 50, 63, 80, 100
Air-hydroCA2□HDouble acting, Single rod40, 50, 63, 80, 100
Air-hydroCA2W□HDouble acting, Double rod40, 50, 63, 80, 100

Air Cylinder CS1/CDS1

    ・Large bore air cylinder with square cover, tie-rod type
    ・With auto switch (CDS1 series: CDS1, CDS1W, CDS1□Q)

    *The air-hydro type is only available in ø125, ø140, and ø160.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CS1/CDS1
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Air Cylinder CS1/CDS1
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
    -XC86 Made to Order Common Specifications With rod end bracket PDF
TypeSeriesActionBore size (mm)
StandardCS1Double acting, Single rod125,140,160,180,200,250,300
StandardCS1WDouble acting, Double rod125,140,160,180,200,250,300
Low frictionCS1□QDouble acting, Single rod125,140,160

Air Cylinder CS2/CDS2

    ・Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
    ・High rigidity (Allowable lateral load: Max. 900 N)
    ・Improved ease of piping:
     Centralized piping ports in the axial direction increase piping flexibility.
     (Axial centralized piping type)
    ・With auto switch (CDS2 series: CDS2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CS2/CDS2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCS2Double acting, Single rod125,140,160,180,200,250View search result
    StandardCS2WDouble acting, Double rod125,140,160,180,200,250View search result
    A long strokeCS2-VDouble acting, Single rod180,200,250,320View search result
    Axial centralized pipingCS2□PDouble acting, Single rod180,200,250View search result
  • Air Cylinder CS2/CDS2
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Air Cylinder CS2/CDS2
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
    -XC86 Made to Order Common Specifications With rod end bracket PDF
TypeSeriesActionBore size (mm)
StandardCS2Double acting, Single rod125,140,160,180,200,250
StandardCS2WDouble acting, Double rod125,140,160,180,200,250
A long strokeCS2-VDouble acting, Single rod180,200,250,320
Axial centralized pipingCS2□PDouble acting, Single rod180,200,250

ISO Cylinder CP96/CP96SD

    ・Compliant with ISO Standards (15552)
    ・Lightweight: Max. 15% reduction
    ・Cycle time shortened by adopting a new cushion method (Air cushion +
     Bumper cushion)
    ・The bumper cushion reduces the metal noise that occurs when the
     piston stops.
    ・With auto switch (CP96SD Series: CP96SD, CP96KD)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCP96Double acting, Single rod
Double acting, Double rod
32,40,50,63,80,100,125
Non-rotating rodCP96KDouble acting, Single rod
Double acting, Double rod
32,40,50,63,80,100

ISO Standard Air Cylinder C96/C96SD

    ・Compliant with ISO Standards (15552)
    ・Lightweight: Max. 17% reduction
    ・Cycle time shortened by adopting a new cushion method (Air cushion +
     Bumper cushion)
    ・The bumper cushion reduces the metal noise that occurs when the
     piston stops.
    ・With auto switch (C96SD Series: C96SD, CP96KD, C96YD)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC96Double acting, Single rod
Double acting, Double rod
32,40,50,63,80,100,125
Non-rotating rodC96KDouble acting, Single rod
Double acting, Double rod
32,40,50,63,80,100
Smooth cylinderC96YDouble acting, Single rod32,40,50,63,80,100,125

NFPA Cylinder NCA1

SeriesBore size (in)
NCA11.5″, 2″, 2.5″, 3.25″, 4″

Go Top