Product Information » 
WEB Catalog 
IN_PROD_346
 » Air Cylinders
 » Standard Air Cylinders (Square Cover)
Standard Air Cylinders (Square Cover)
Air Cylinder JMB/JMDB
- 
    ・Intermediary bore sizes: ø45, ø56, ø67, ø85
Air saving, Space saving
・Overall length shortened by 27 mm
・Weight reduced by up to 36% (1.56 kg → 1.00 kg)
・ Air saving: Reduced by up to 29%
Air consumption can be reduced by optimal size selection.
・Reduces labor time
Air cushion adjustment is not required due to the non-adjustable air cushion.
・With auto switch (JMDB series: JMDB)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | JMDB | Double acting, Single rod | 32, 40, 45, 50, 56, 63, 67, 80, 85, 100 | 
Air Cylinder MB2/MDB2
- 
    ・Non-rotating Rod Type, Single Rod/Double Rod has been added. [New]
・3 times better durability due to the air cushion + rubber bumper
structure
・Allowable kinetic energy: Max. 1.5 times
Has the same kinetic energy as the existing MB series product which is 1
size larger
・CO2 emissions (Air consumption) can be reduced by up to 39%.
CO2 emissions (Air consumption) can be reduced due to downsizing. (Air
consumption for one cycle)
・The overall length, mounting dimensions, and mounting brackets are
interchangeable with the existing MB series product.
・With auto switch (MDB2Series: MDB2, MDB2W, MDB2K, MDB2KW)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
| Series | Type | Action | Cushion | Bore size [mm] | Rod boot | 
|---|---|---|---|---|---|
| MB2 | Standard | Double acting, Single rod | Air cushion + Rubber bumper | 32, 40, 50, 63, 80, 100, 125 | None Nylon tarpaulin Heat-resistant tarpaulin | 
| MB2W | Standard Double rod | Double acting, Double rod | Air cushion + Rubber bumper | 32, 40, 50, 63, 80, 100, 125 | None Nylon tarpaulin Heat-resistant tarpaulin | 
| MB2K | Non-rotating rod Single rod | Double acting, Single rod | Air cushion + Rubber bumper | 32, 40, 50, 63, 80, 100 | None Nylon tarpaulin Heat-resistant tarpaulin | 
| MB2KW | Non-rotating rod Double rod | Double acting, Double rod | Air cushion + Rubber bumper | 32, 40, 50, 63, 80, 100 | None Nylon tarpaulin Heat-resistant tarpaulin | 
Air Cylinder MB/MDB
- 
    ・Weight has been reduced by changing the shape of the rod cover and head cover. Max. 10% lighter
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder separately.)
・With auto switch (MDB-Z series: MDB, MDBW, MDBK, MDBKW, MDBB, MDB□Q)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MB-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100, 125 | 
| Standard | MBW-Z | Double acting, Double rod | 32, 40, 50, 63, 80, 100, 125 | 
| Non-rotating rod | MBK-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 | 
| Non-rotating rod | MBKW-Z | Double acting, Double rod | 32, 40, 50, 63, 80, 100 | 
| With end lock | MBB | Double acting, Single rod | 32, 40, 50, 63, 80, 100 | 
Air Cylinder/Compact Type MB-X3155
 
    
- 
    ・Now, more compact and lightweight due to the adoption of a octagonal piston!
Weight: 35% reduction (750 g→487 g)
Overall length: 16% reduction (189 mm→158 mm)
Height Width: 10% reduction (52 mm→47 mm)
・Air cushion adjustment is not required due to the non-adjustable air cushion.
The built-in rubber bumper reduces the metal noise that occurs when the piston stops.
・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
Applicable auto switch: D-M9m
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MB-X3155 | Double acting single rod | 40, 63 | 
Compact Cylinder/Double Force Type MB-X3157
 
    
- 
    ・This product is capable of providing double the force of the MB series, without changing the width, due to the adoption of a rectangular piston.
・Overall length: 47% reduction* (335 mm→179 mm)
・Weight: 20% reduction* (1500 g→1200 g)
*Compared with the existing tandem type cylinder -XC12 (double force), ø40, 50 mm stroke
・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
・Air cushion adjustment is not required due to the nonadjustable air cushion.
・Cover shape that prevents foreign matter accumulation
| Type | Series | Action | Size | 
|---|---|---|---|
| Standard | MB-X3157 | Double acting single rod | 57 (Equiv. ø40 x 2 piston area) | 
Air Cylinder MB1/MDB1
- 
    ・Weight: 10% lighter (ø50-100 stroke)
Weight has been reduced by changing the shape of the rod cover and head cover.
・Small auto switches can be mounted on 4 surfaces.
・Fastener on auto switch mounting groove for dust-prevention (Option)
・With auto switch (MDB1 series: MDB1, MDB1W, MDB1K)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | MB1-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100, 125 | 
| Standard | MB1W-Z | Double acting, Double rod | 32, 40, 50, 63, 80, 100, 125 | 
| Non-rotating rod | MB1K-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 | 
Air Cylinder CA2/CDA2
- 
    ・Weight reduced by up to 15%
・Easy air cushion control
・Various switches, such as compact auto switches and magnetic field
resistant auto switches, can be mounted.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder
separately.)
・With auto switch (CDA2 series: CDA2, CDA2W, CDA2K, CDA2KW,
CDBA2,CDA2□H, CDA2W□H)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | CA2-Z | Double acting, Single rod | 40, 50, 63, 80, 100 | 
| Standard | CA2W-Z | Double acting, Double rod | 40, 50, 63, 80, 100 | 
| Non-rotating rod | CA2K | Double acting, Single rod | 40, 50, 63 | 
| Non-rotating rod | CA2KW | Double acting, Double rod | 40, 50, 63 | 
| With end lock | CBA2 | Double acting, Single rod | 40, 50, 63, 80, 100 | 
| Air-hydro | CA2□H | Double acting, Single rod | 40, 50, 63, 80, 100 | 
| Air-hydro | CA2W□H | Double acting, Double rod | 40, 50, 63, 80, 100 | 
Air Cylinder CS1/CDS1
 
    
- 
    ・Large bore air cylinder with square cover, tie-rod type
・With auto switch (CDS1 series: CDS1, CDS1W, CDS1□Q)
*The air-hydro type is only available in ø125, ø140, and ø160.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | CS1 | Double acting, Single rod | 125,140,160,180,200,250,300 | 
| Standard | CS1W | Double acting, Double rod | 125,140,160,180,200,250,300 | 
| Low friction | CS1□Q | Double acting, Single rod | 125,140,160 | 
Air Cylinder CS2/CDS2
- 
    ・Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
・High rigidity (Allowable lateral load: Max. 900 N)
・Improved ease of piping:
Centralized piping ports in the axial direction increase piping flexibility.
(Axial centralized piping type)
・With auto switch (CDS2 series: CDS2)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | CS2 | Double acting, Single rod | 125,140,160,180,200,250 | 
| Standard | CS2W | Double acting, Double rod | 125,140,160,180,200,250 | 
| A long stroke | CS2-V | Double acting, Single rod | 180,200,250,320 | 
| Axial centralized piping | CS2□P | Double acting, Single rod | 180,200,250 | 
ISO Cylinder CP96/CP96SD
 
    
- 
    ・Compliant with ISO Standards (15552)
・Lightweight: Max. 15% reduction
・Cycle time shortened by adopting a new cushion method (Air cushion +
Bumper cushion)
・The bumper cushion reduces the metal noise that occurs when the
piston stops.
・With auto switch (CP96SD Series: CP96SD, CP96KD)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | CP96 | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100,125 | 
| Non-rotating rod | CP96K | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 | 
ISO Standard Air Cylinder C96/C96SD
 
    
- 
    ・Compliant with ISO Standards (15552)
・Lightweight: Max. 17% reduction
・Cycle time shortened by adopting a new cushion method (Air cushion +
Bumper cushion)
・The bumper cushion reduces the metal noise that occurs when the
piston stops.
・With auto switch (C96SD Series: C96SD, CP96KD, C96YD)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | 
|---|---|---|---|
| Standard | C96 | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100,125 | 
| Non-rotating rod | C96K | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 | 
| Smooth cylinder | C96Y | Double acting, Single rod | 32,40,50,63,80,100,125 | 
NFPA Cylinder NCA1
| Series | Bore size (in) | 
|---|---|
| NCA1 | 1.5″, 2″, 2.5″, 3.25″, 4″ | 

 List
List Picture
Picture