产品目录

化学液用阀

化学液用气控阀/接头一体型 LVC

    ・主体材质:New PFA。
    ・相同形状的N.C./N.O./双作用。
    ・可用于100℃的流体温度。
    ・集装底座型号:LLC2,LLC3,LLC4,LLC5。
系列形式阀形式适合管子外径孔口径
(mmφ)
LVC气控型
接头一体型
N.C./N.O./双作用公制:3~25
英制:1/8~1
4~22

产品特点

■ Air Operated/Integrated Fitting Type LVC Series

● N.C./N.O./Double acting with same configuration
● Compatible with 100° C fluid temperature
● Body material: New PFA

■ Air Operated/Threaded Type
LVA Series

● Diaphragm material PTFE, EPR, NBR are selectable
● Body material: New PFA/Stainless steel/PPS

■ Integrated Fitting Type/Threaded Type
Manually Operated LVH Series

● Locking and non-locking types available
● Body material: New PFA/Stainless steel/PPS

■ Main Applications and Fields
■ Organic Solvents Compatible

● Body: Stainless steel, Actuator section: ADC, Buffer: FKM/EPDM (Select one)
● Fitting type: Double ferrule fittings, Metal gasket seal fittings, Integrated tubing
● Options: With flow rate adjustment, With indicator, High back pressure (0.5 MPa),
Body wetted parts equivalent to EP grade
● Japan’s Export Trade Control Order: Not applicable for list control

Go Top