WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Clean One-touch Fittings for Blowing KP

Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
Clean Series/Low-Particle Generation » Fittings
    ・One-touch fittings for clean room blowing systems
    ・Completely oil-free (Fluoro-coated rubber portions)
    ・Wetted parts are non-metallic.
    ・Parts washed and assembled in a clean room, Packed in double packaging.
    ・Can be used in a vacuum (−100 kPa)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KPφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2

Stainless Steel 316 Insert Fittings KFG2

Fittings and Tubing » Fittings for Special Environments
    ・Compact and lightweight
    ・Fluid temperature: −65 to 260℃ (Swivel elbow: −5 to 150℃)
    ・Material: Stainless steel 316
     Rubber materials are not used. (Excluding the swivel elbow)
    ・Grease-free/Can be used with steam
     Certified to meet current Food Sanitation Law standards
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeTubing O.D. x I.D.Connection thread
KFG2Metricφ4 x φ2.5, φ4 x φ3, φ6 x φ4, φ8 x φ6, φ10 x φ7.5
φ10 x φ8, φ12 x φ9, φ12 x φ10, φ16 x φ13
R,Rc 1/8,1/4,3/8,1/2
KFG2Inchφ1/8'' x φ0.086'',φ5/32'' x 0.098'',φ1/4'' x φ5/32''
φ5/16'' x 0.236'',φ3/8'' x φ1/4'',φ1/2'' x φ3/8''
NPT1/8,1/4,3/8,1/2

Miniature Fittings M

Fittings and Tubing » Fittings for General Purposes
    ・Compact and doesn't require tools for connection
    ・Compact piping space
    ・Hose nipple, Hose elbow, Barb
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
M-□□-2φ2M3,M5
Mφ3.2,φ4,φ6M3,M5,1/8

Liquid Collector/Exhaust Pressure Type AEP100

Lubrication Equipment » Lubrication Equipment
    ・Collect and reuse the leaked lubricating oil or hydraulic fluid using exhaust pressure.
    ・Collect the liquids using only the exhausted air released from the switching valve, Realizes energy saving
    ・Efficient operation that eliminates the need for collection and wiping by hand.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Compact Regulator ARX

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Compatible with inlet supply pressures of 2.0 MPa
    ・Ideal for discharge pressure adjustment on small compressors
    ・Piston type
    ・Ideal for the pressure adjustment of air blowing applications
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Regulator ARX
    Manual
    Series View search result
    ARX20View search result
SeriesPort sizeSet pressure (MPa)
ARX201/4,1/80.05 to 0.85

Modular Type Common Supply Regulator AR□M(K)-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Regulators
    ・Supply different pressure for multiple applications
     OUT port is on the back of the product.
    ・Space-saving design and reduced piping labor
    ・Modular connection is possible.
    ・Branch piping
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
AR20M-D to AR40M-D1/8,1/4,3/8,1/20.05 to 0.85
0.02 to 0.2
AR20MK-D to AR40MK-D
With backflow function
1/8,1/4,3/8,1/20.1 to 0.85
0.1 to 0.2

Micro Mist Separator with Pre-filter AMH

Air Preparation Equipment » Air Preparation Filters
    ・The integration of the AM series and AMD series achieves a reduction in
     installation space and reduced piping installation labor and costs.
    ・Can separate and remove aerosol state oil mist and remove carbon or
     dust of 0.01 μm or larger
    ・Should be used as a pre-filter for compressed air for precision instruments
     or clean rooms requiring high levels of clean air
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator with Pre-filter AMH
    Manual
    Series View search result
    AMHView search result
  • Micro Mist Separator with Pre-filter AMH
    DoC/IM
    Series View search result
    AMHView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AMH0.01 (Filtration efficiency: 99.9%)200 to 120001/8 to 2

Magnet Gripper MHM-X6400

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads
Arc Welding Process Equipment » Specialty Cylinders
Rotary Actuators/Air Grippers » Magnet Grippers
    ・Steel plates can be transferred without a vacuum.
     Can support workpieces with holes and uneven surfaces when a vacuum pad cannot be used
    ・Holds workpieces even when the air is shut off
    ・High holding force: 80 N (Workpiece plate thickness: 0.6 mm), 120 N
     (Workpiece plate thickness: 1.4 mm)
    ・Residual holding force: 0.3 N or less (Reduces workpiece release time)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesHolding force (Workpiece plate thickness: 0.6 mm)
MHM-32D1-X640080 N
MHM-32D2-X640050 N
MHM-32D3-X640030 N

Compact Vacuum Ejector (Vacuum Generators) ZA

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・Total width: 9.9 mm, Total length: 72.9 mm, Total height: 52.5 mm,
     Weight: 50 g
    ・Can be installed on moving parts
    ・Improved response through the shortening of the length of the tube to the pad
    ・Adaptable to manifold applications
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Vacuum Ejector (Vacuum Generators) ZA
    Manual
    Series Nozzle diameter
    (mm)
    View search result
    ZA1050.5View search result
    ZA1070.7View search result
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
ZA1050.54122 to 13
ZA1070.78282 to 20

Electric Actuator/Guide Rod Type LEYG

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Top mounting
LEYG2530 to 300Max. 485Max. 9003, 6, 12
Motorless
In-line
LEYG25D30 to 300Max. 485Max. 9003, 6, 12
Motorless
Top mounting
LEYG3230 to 300Max. 588Max. 12004, 8, 16
Motorless
In-line
LEYG32D30 to 300Max. 736Max. 10004, 8, 16

Go Top