Product Information »
WEB Catalog
IN_PROD_346
» Air Cylinders
» Lock Cylinders/Cylinder with An End Lock
Lock Cylinders/Cylinder with An End Lock
Cylinder with Lock CNG/CDNG

-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・With auto switch (CDNG series: CDNG)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CNG | Double acting, Single rod | 20,25,32,40 | Spring lock |
Cylinder with Lock MWB/MDWB
-
・Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment
・Separate construction for improved ease of maintenance
・Holding force improved by 15%
・High stopping accuracy within ±1 mm
・Overall length reduced by 18 mm max.
・With lock status indication (-X3030)
・Safety mechanism can be designed by combining a single
lock unit with an actuator
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism | Applicable rod size(mm) | Lock holding force (Max. static load)(N) |
---|---|---|---|---|---|---|
Standard | MWB | Double acting, Single rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
Standard | MWBW | Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
- | MWB-UT | - | - | - | 12,16,20,25,30 | 630 to 6080 |
Guide Cylinder(Built-in cylinder with lock) MGG-XC104

-
・Guide cylinder suitable for intermediate stops, emergency stops, and
drop prevention
・An MWB series cylinder with lock has been built into the basic cylinder.
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Built-in cylinder with lock (MWB) | Slide bearing・Ball bushing | MGG-XC104 | Double acting | 50, 63, 80, 100 |
Cylinder with Lock MNB/MDNB

-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・With auto switch (MDNB series: MDNB, MDNBW)
∗ The MNB/MDNB series will be discontinued in October 2022.
Please select the MWB/MDWB series.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | MNB | Double acting, Single rod | 32,40,50,63 80,100 | Spring lock |
Standard | MNBW | Double acting, Double rod | 32,40,50,63 80,100 | Spring lock |
Cylinder with Lock CNA2/CDNA2

-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable
・With auto switch (CDNA2 series: CDNA2, CDNA2W)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CNA2 | Double acting, Single rod | 40,50,63 80,100 | Spring lock |
Standard | CNA2W | Double acting, Double rod | 40,50,63 80,100 | Spring lock |
Cylinder with Lock CNS/CDNS

-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・With auto switch (CDNS series: CDNS)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CNS | Double acting, Single rod | 125,140,160 | Spring lock |
Cylinder with Lock CLS/CDLS

-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・With auto switch (CDLS series: CDLS)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CLS | Double acting, Single rod | 125,140,160 180,200,250 | Spring lock |
Compact Cylinder with Lock CLQ/CDLQ

-
・Locking cylinder ideal for drop prevention when the air supply is shut off (Single-directional lock)
・With auto switch (CDLQ series: CDLQ)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CLQ | Double acting, Single rod | 20,25,32,40 50,63,80,100 | Spring lock |
Compact Cylinder with Air Cushion and Lock RLQ/RDLQ

-
・Locking cylinder ideal for drop prevention when the air supply is shut off
・Compact cylinder with a built-in air cushion and lock unit
(Single-directional lock)
・With auto switch (RDLQ series: RDLQ)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | RLQ | Double acting, Single rod | 32,40,50,63 | Spring lock |
Plate Cylinder with Lock MLU/MDLU

-
・Locking cylinder ideal for drop prevention when the air supply is shut off (Single-directional lock)
・With auto switch (MDLU series: MDLU)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | MLU | Double acting, Single rod | 25,32,40,50 | Spring lock |
Compact Guide Cylinder with Lock MLGP
-
・Stopping possible at any stroke position
Drop prevention when the pressure is decreased or the residual pressure is released
・Weight reduced by up to 17% with a shorter guide rod and thinner plate
Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM)
・Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|---|
Standard | Slide bearing | MLGPM | Double acting | 20,25,32,40 50,63,80,100 | Spring lock |
Standard | Ball bushing bearing | MLGPL | Double acting | 20,25,32,40 50,63,80,100 | Spring lock |
Mechanically Jointed Hy-rodless Cylinder with Brake ML1C

-
・A brake mechanism has been compactly integrated into the slide table.
・Enables intermediate stops
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Cam follower guide | ML1C | Double acting | 25,32,40 |
Cylinder with End Lock
-
Drop prevention at stroke end position
・When air is discharged at the stroke end position, the lock is activated.
・No separate air piping is required for locking.