Product Information »
WEB Catalog
IN_PROD_346
» Process Valves
» 2/3 Port Solenoid Valves/Air Operated Valves
2/3 Port Solenoid Valves/Air Operated Valves
Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□
-
· Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
JSXZ Series has been added. New
· Improved environmental resistance due to the stainless steel coil cover
[IP67 enclosure/NEMA4X∗] ∗ IP65 for models with a DIN terminal
·Space saving
Compact: Valve volume reduced by 25%*, Lightweight: Weight reduced
by 30%*
* Compared with the existing model
·Energy saving
Coil force: 10% increase*, Power consumption: 14% reduction*
* Compared with the existing model
·360° lead wire insertion and removal is possible.
·Improved weather resistance in outdoor environments
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSX | Direct operated | N.C/N.O. | 1/8, 1/4, 3/8 | 1.6 to 7.1 |
JSX□□U | Direct operated high flow/ power saving type | N.C. | 1/8, 1/4, 3/8 | 2.4 to 7.1 |
JSX□□V | Direct operated vacuum type | N.C. | 1/8, 1/4, 3/8 | 5.6 to 7.1 |
JSX□□H | Direct operated high pressure type | N.C. | 1/4, 3/8 | 3.2 |
JSX□□S | Direct operated steam type | N.C. | 1/4, 3/8 | 1.6,7.1 |
JSXM | Direct operated modular mounting type | N.C. | 1/8,1/4,3/8,1/2 | 3.2,4 |
JSXD | Pilot operated | N.C./N.O. | 1/4,3/8,1/2,3/4,1,1·1/4,1·1/2,2,32A,40A,50A | 10 to 50 |
JSXP | Steam type | N.C. | 3/8,1/2,3/4,1,1·1/4,1·1/2,2,32A,40A,50A | 15 to 50 |
JSXZ | Zero differential pressure type pilot operated | N.C. | 1/4,3/8,1/2,3/4,1 | 10 to 25 |
Direct Operated 2-Port Solenoid Valve HF3-JSX
-
・NSF/ANSI 61 certification
・IP67 enclosure
・Space saving
Compact: Valve volume reduced by 25%
(Compared with the existing model)
Lightweight: Weight reduced by 30%
(Compared with the existing model)
・Body material: Stainless steel
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
HF3-JSX | N.C. | 1/8,1/4,3/8 | 1.6 to 7.1 |
Pilot Operated 2-Port Solenoid Valve JSXH-X1
-
・Max. operating pressure differential: 4.0 MPa
Application examples: Blow molding, Laser processing machines,
Nitrogen filling unit
・Fluid: Compressed air, Nitrogen, Argon, Oxygen∗
∗ When using oxygen, please refer to "Fluid Supply."
・Improved environmental resistance
Dustproof/waterproof IP67 structure (IP65 for the DIN terminal)
With a stainless steel coil cover
・Low particle generation
・Oil-free
・Easy maintenance
The coil can be replaced by simply removing the clip.
・Power saving (Power consumption: 6 W)
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSXH-X1 | Pilot operated | N.C. | 3/8,1/2 | 16 |
[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
-
・Can be used at up to 10 MPa
For high-pressure washing, water spraying, and misting
・An IP67 structure with improved environmental resistance
(The DIN terminal is IP65.)
・Orifice diameter [mmø]: 12
・Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
・Easy maintenance
The coil can be replaced by simply removing the clip.
・Power consumption: 8 W
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSXH-X2 | Pilot operated | N.C. | 3/8,1/2 | 12 |
Resin Pilot Operated 2-Port Solenoid Valve JSXN-X1
-
・Body material: High strength PA66
・Piping type
・Socket
・Thread: Rc, NPT, G
・Fluid* *Fluids that will not corrode wetted parts
・Water
・Diluted pesticides
・Liquid fertilizer
・A water hammer relief feature
・Seal material: NBR, FKM, EPDM
・Power consumption: 3 W
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size Socket I.D. (mmø) | Port size Thread | Orifice diameter (mmø) |
---|---|---|---|---|---|
JSXN-X1 | Pilot operated | N.C. | 26.5 32.6 | 3/4 1 | 25 |
Direct Operated 2 Port Solenoid Valve (2 Way Valve) VX2
-
・For air, medium vacuum, water, oil, steam (Can be used with heated
water)
・Flow rate: 20% more flow*
・Height: 10% smaller*
・Weight: 30% lighter*
・Body materials: Aluminum, Resin, C37, Stainless steel
・Available with One-touch fittings (Resin body)
*Comparison made with SMC’s existing model
・Manifold type no.: VVX21, VVX22, VVX23
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VX21/22/23 | N.C./N.O. | 1/8 to 1/2 ø6 to ø12 | 2 to 10 |
2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK

-
・For air, water, oil, steam
・Space saving with reduced piping labor
・Built-in strainer
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXK21/22/23 | N.C./N.O. | 1/8 to 3/8 | 2 to 8 |
Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXD
-
・For air, water, oil, heated water, high-temperature oil
・Body materials: Aluminum, Resin, C37, Stainless steel, CAC408
・A type with One-touch fittings (Resin body) is available.
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXD | N.C./N.O. | φ10, φ12, φ3/8'' 1/4 to 1 32A to 50A | 10 to 50 |
Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXZ
-
・For air, water, oil, heated water, high-temperature oil
・Body materials: Aluminum, Resin, C37, Stainless steel
・A type with One-touch fittings (Resin body) is available.
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXZ | N.C./N.O. | φ10, φ12,φ3/8'' 1/4 to 1 | 10 to 25 |
Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXS
-
・For steam
・Long service life: 3 million cycles (Based on SMC’s test conditions)
・Improved air filtration
・Reduced apparent power: 18 VA → 12 VA, 20 VA → 15 VA
・Reduced coil temperature rise: 120°C → 100°C
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXS | N.C. | 1/4 to 1 | 10 to 25 |
Angle Seat Valve / Air Operated Type JSB
-
・A clamp connection type and a butt weld connection type have been
added. [New]
・Low pressure loss due to angle seat structure!
・Long service life: 10 million cycles (Air, Water), 3 million cycles (Steam)
・Large flow rate
A large flow rate is possible due to the optimized flow channel shape. (Cv
factor: approx. 2.5 times)
・Compact: Height 166 mm (Port size: 1")
・All-in-One (Stainless steel 316L equivalent)
Air, Water, Steam
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Type | Standards | Nominal dia. | Cv factor |
---|---|---|---|
Thread | RcM NPT G | 3/8 to 2・1/2 | 5 to 87.5 |
Butt weld | DIN EN ISO 1127 ISO 4200 DIN 11866 B | DN10 to DN65 | 5.1 to 88.5 |
Butt weld | ASME BPE DIN 11866 C | 3/8 to 2・1/2 | 2.8 to 88.5 |
Clamp | DIN 32676-B | DN10 to DN65 | 5.1 to 88.5 |
Clamp | ASME BPE | 3/8 to 2・1/2 | 2.8 to 88.5 |
Angle Seat Valve (2 Way Valve)/Air Operated Type VXB
-
・For steam (Can be used with air and water)
・Low pressure loss due to angle seat structure
・Reduced leakage with rubber seal
・Long service life: 3 million cycles (Steam), 5 million cycles (Air)
・Low leakage: 10 cm3/min or less
・Space saving: Height 100 mm
・Body materials: Stainless steel 316L equivalent, Bronze (CAC)
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Technical Data
Series Variations/Series Variations/Selection Procedure/Solenoid Valves/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Technical Data
Series Variations/Series Variations/Selection Procedure/Solenoid Valves/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXB | N.C. | 3/8, 1/2, 3/4 10A, 15A, 20A | 11, 14, 18 |
Steam Valve/2 Port Valve (2 Way Valve) for Steam VND

-
・For steam control
・Adopts PTFE seals
・With indicator light (Option)
・Air operated type
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VND | N.C./N.O. | 1/8 to 2 1 1/4B to 2B | 7 to 50 |
Energy Saving Type 2 Port Solenoid Valve (2 Way Valve) VXE

-
・Power consumption reduced by 1/3 (SMC comparison)
・For air, water, oil
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXE2 | N.C. | 1/8 to 1/2 | 2 to 10 |
VXED2 | N.C. | 1/4 to 1 32A to 50A | 10 to 50 |
VXEZ2 | N.C. | 1/4 to 1 | 10 to 25 |
Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXP

-
・For air, gas, steam, water, oil
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXP21/22/23 | N.C./N.O. | 1/4 to 2 32A to 50A | 10 to 50 |
Water Hammer Relief/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXR

Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXR21/22/23 | N.C./N.O. | 1/2 to 2 | 20 to 50 |
Diaphragm Type Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for High Pressure VXH

-
・Maximum operating pressure differential of 2 MPa with orifice diameter ø10.
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXH | N.C. | 1/4 to 1/2 | 10 |
Pulse Valve (Valve for Dust Collector) JSXF/JSXFA
-
・A pilot valve enclosure has been added. [New]
・A bulkhead fitting has been added. [New]
・A SMARTVENT type has been added.
The integrated control board eliminates the need for a control box.
・Life: 10 million cycles or more/10 times or more
・High peak pressure and low air consumption
Peak pressure: 15% increase, Air consumption: 35% reduction
・Fluid temperature: −40 to 60°C
・Can be used in a wide range of temperatures
Series | Valve type | Port size | Piping | Orifice diameter (mmø) |
---|---|---|---|---|
JSXF Solenoid valve | N.C. | 3/4(20A) 1(25A) 1 1/2(40A) 2(50A) | Compression fitting type Direct piping type (Rc, NPT, G) Immersion type | 32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |
JSXF-P Solenoid valve SMARTVENT type | N.C. | 3/4(20A) 1(25A) 1 1/2(40A) 2(50A) | Compression fitting type Direct piping type (Rc, NPT, G) Immersion type | 32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |
JSXFA Air operated | N.C. | 3/4(20A) 1(25A) 1 1/2(40A) 2(50A) | Compression fitting type Direct piping type (Rc, NPT, G) Immersion type | 32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |
2 Port Solenoid Valve (2 Way Valve)/Air Operated Valve for Dust Collector VXF2/VXFA2
-
・Piping: Flange type, Flange body type, Direct piping type
・Orifice machining on the outlet is not necessary, so the time required for piping can be reduced.
(Flange body type)
・Enclosure: IP65*
*Electrical entry flat terminal type terminal is IP40.
・Applicable for high temperatures: Fluid temperature 100℃
・A flat terminal type has been added.
・The VXFC series is the designated controller.
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXF2 | N.C. | 20A to 100A | 22 to 100 |
VXFA2 | N.C. | 20A to 100A | 22 to 100 |
Direct Operated 3 Port Solenoid Valve (3 Way Valve) VX3

-
・For air, water, oil, steam
・Manifold type no.: VVX31,VVX32,VVX33
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VX31/32/33 | N.C./N.O./COM. | 1/8 to 3/8 | 1.5 to 4 |
Direct Air Operated 2 Port Valve (2 Way Valve) VXA

-
・For air, water, oil
・Manifold type no.: VVXA21, VVXA22
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXA21/22 | N.C./N.O. | 1/8 to 1/2 | 3 to 10 |
Direct Air Operated 3-Port Valve VXA3

-
・For Air, Vacuum, Water, Oil
・Manifold type no.: VVXA31, VVXA32
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXA31/32 | C.O. | 1/8 to 3/8 | 1.5 to 4 |
Water Regulator WR110
Series | Port size | Set pressure (MPa) |
---|---|---|
WR110-□-X224 | Rc1/8, 1/4 | 0.08 to 0.39 |
WR110-□-X215 | Rc1/8, 1/4、NPT1/8, 1/4 | 0.05 to 0.69 |
Check Valve AK
Type | Series | Port size | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AK2000/AK4000 AK6000 | 1/8 to 1 | - | - |
Straight type | AKH | - | φ4 to φ12 | φ5/32'' to φ1/2'' |
Male connector type | AKH | M5 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Bushing type | AKB | 1/8 to 1/2 | - | - |
Made to Order for air/water | ・Body materials: Brass, Stainless steel・Rubber materials: NBR, FKM, CR・High temperature, low temperature・Low cracking | 1/8 to 1/2 | - | - |