Symbol |
Specifications |
Download |
-XB6Made to Order Common Specifications |
Heat resistant cylinder (-10 to 150℃) |
PDF |
-XB7Made to Order Common Specifications |
Cold resistant cylinder (-40 to 70℃) |
PDF |
-XB9Made to Order Common Specifications |
Low speed cylinder (10 to 50 mm/s) |
PDF |
-XB13Made to Order Common Specifications |
Low speed cylinder (5 to 50 mm/s) |
PDF |
-XC4Made to Order Common Specifications |
With heavy duty scraper |
PDF |
-XC6Made to Order Common Specifications |
Made of stainless steel |
PDF |
-XC8Made to Order Common Specifications |
Adjustable stroke cylinder/Adjustable extension type |
PDF |
-XC9Made to Order Common Specifications |
Adjustable stroke cylinder/Adjustable retraction type |
PDF |
-XC10Made to Order Common Specifications |
Dual stroke cylinder/Double rod type |
PDF |
-XC11Made to Order Common Specifications |
Dual stroke cylinder/Single rod type |
PDF |
-XC12Made to Order Common Specifications |
Tandem cylinder |
PDF |
-XC13Made to Order Common Specifications |
Auto switch rail mounting type |
PDF |
-XC20Made to Order Common Specifications |
Head cover axial port |
PDF |
-XC22Made to Order Common Specifications |
Fluororubber seals |
PDF |
-XC27Made to Order Common Specifications |
Double clevis and double knuckle joint pins made of stainless steel |
PDF |
-XC29Made to Order Common Specifications |
Double knuckle joint with spring pin |
PDF |
-XC35Made to Order Common Specifications |
With coil scraper |
PDF |
-XC36Made to Order Common Specifications |
With boss in rod side |
PDF |
-XC37Made to Order Common Specifications |
Larger throttle diameter of connection port |
PDF |
-XC42Made to Order Common Specifications |
Built-in shock absorber in head cover side |
PDF |
-XC85Made to Order Common Specifications |
Grease for food processing equipment |
PDF |