WEB Catalog
Product Information »
WEB Catalog
Air Cylinder Simple Specials
Symbol | Specifications | Download |
---|---|---|
-XA0 to XA30 | Change of rod end shape | |
-XA1・2・6・7・11・17・18 | CUJ(φ6 to φ20):Change of rod end shape | |
-XA1・2・6・7・11・17・18 | CQS/CQ2/RQ/CLQ(φ12 to φ25):Change of rod end shape | |
-XA1 to XA23/-XA26 to XA30 | CQ2/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape | |
-XA1・6・7・11・17・18 | MU(φ25 to φ63):Change of rod end shape | |
-XA1 to XA38 | RSQ(φ12 to φ50)/RSG(φ40 φ50):Change of rod end shape | |
-XA1・6・17・21 | MGP/MGQ:Change of guide rod end shape | |
-XC14 | Change of trunnion bracket mounting position | |
-XC15 | Change of tie-rod length | |
-XC79 | Tapped hole drilled hole pinned hole machined additionally |
Air Cylinder Made to Order Common Specifications
For Made to Order Individual Specifications, please see the catalog for each product.
Symbol | Specifications | Download |
---|---|---|
-XB5 | Oversized rod cylinder | |
-XB6 | Heat resistant cylinder (-10 to 150℃) | |
-XB7 | Cold resistant cylinder (-40 to 70℃) | |
-XB9 | Low speed cylinder (10 to 50 mm/s) | |
-XB10 | Intermediate stroke (Using exclusive body) | |
-XB10A | Intermediate stroke (Spacer-installed type) | |
-XB11 | Long stroke type | |
-XB12 | External stainless steel cylinder | |
-XB13 | Low speed cylinder (5 to 50 mm/s) | |
-XB14 | Cylinder with heat resistant auto switch | |
-XB19 | High speed type | |
-XB20 | Stroke adjustment unit with adjustment bolt | |
-XB22 | Shock absorber soft type RJ series type | |
-XC2(A) | Rod end length extended 10 mm | |
-XC3 | Special port location | |
-XC4 | With heavy duty scraper | |
-XC5 | Heat resistant cylinder (-10 to 110℃) | |
-XC6 | Made of stainless steel | |
-XC7 | Tie-rod cushion valve tie-rod nut etc. made of stainless steel | |
-XC8 | Adjustable stroke cylinder/Adjustable extension type | |
-XC9 | Adjustable stroke cylinder/Adjustable retraction type | |
-XC10 | Dual stroke cylinder/Double rod type | |
-XC11 | Dual stroke cylinder/Single rod type | |
-XC12 | Tandem cylinder | |
-XC13 | Auto switch rail mounting type | |
-XC17 | Pin cylinder with rod quenched | |
-XC19 | Intermediate stroke (Spacer type) | |
-XC20 | Head cover axial port | |
-XC22 | Fluororubber seals | |
-XC24 | With magnetic shielding plate | |
-XC25 | No fixed throttle of connection port | |
-XC26 | With split pins for double clevis pin/double knuckle joint pin and flat washers | |
-XC26□ | Double clevis width/Double knuckle width 12.5 mm 16.5 mm 19.5 mm: With double clevis double knuckle joint | |
-XC27 | Double clevis and double knuckle joint pins made of stainless steel | |
-XC28 | Compact flange made of SS400 | |
-XC29 | Double knuckle joint with spring pin | |
-XC30 | Rod side trunnion | |
-XC34 | Non-rotating plate with workpiece mounting screw (No extended part on the rod end) | |
-XC35 | With coil scraper | |
-XC36 | With boss in rod side | |
-XC37 | Larger throttle diameter of connection port | |
-XC38 | Vacuum (Rod through-hole) | |
-XC42 | Built-in shock absorber in head cover side | |
-XC51 | With hose nipple | |
-XC52 | Mounting nut with set screw | |
-XC56 | With knock pin holes | |
-XC57 | Rodless cylinder with floating joint | |
-XC65 | Made of Stainless Steel (Combination of XC7 and XC68) | |
-XC67 | Dust seal band NBR lining specifications | |
-XC68 | Made of stainless steel (with hard chrome plated piston rod) | |
-XC69 | MGP series with shock absorber | |
-XC71 | Helical insert thread specifications | |
-XC72 | Without built-in auto switch magnet | |
-XC73 | Built-in cylinder with lock (CDNG) | |
-XC74 | With front plate for MGG cylinder | |
-XC78 | Auto switch mounting special dimensions at stroke end | |
-XC82 | Bottom mounting type | |
-XC83 | Built-in cylinder with lock (MDNB) | |
-XC85 | Grease for food processing equipment | |
-XC86 | With rod end bracket | |
-XC87 | Cylinder with one-way lock/heavy duty specifications | |
-XC88 | Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) | |
-XC89 | Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) | |
-XC91 | Spatter resistant coil scraper Grease for welding (Piston rod: S45C) | |
-XC92 | Dust resistant actuator | |
-XC93 | With greater water resistance + stable lubrication function (Lube-retainer) | |
-XC102 | Lock Release Specification |