WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


In-line Air Filter ZFC

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
Air Preparation Equipment » Air Preparation Filters
    ・Operating pressure range: −100 kPa to 1.0 MPa
     Both positive pressure and vacuum pressure can be used with one unit.
    ・With lock mechanism
     During positive pressure, it prevents components from being scattered when they are loosened.
    ・2 types of transparent case materials are available:
     Polycarbonate (Standard), Nylon (Made to order)

    Note 1) Supply pressure: 0.7 MPa, Differential pressure: 30 kPa
    Note 2) Made to order
SeriesApplicable tubing O.D.
Metric
Applicable tubing O.D.
Inch
Flow rate
L/min (ANR)Note 1)
Positive pressure
Flow rate
L/min (ANR)
Vacuum pressure
Filtration (μm)
ZFC1□φ2, φ3.2φ1/8''15 / 452 / 55,10Note 2)
ZFC3□φ3.2, φ4φ1/8'', φ5/32''50 / 807 / 105,10Note 2)
ZFC5□φ4, φ6φ5/32'', φ1/4''100 / 20010 / 205,10Note 2)
ZFC7□φ6, φ8 , φ10, φ12φ1/4'', φ5/16'', φ3/8''250 / 450 / 550 / 65030 / 70 /80 / 1005,10Note 2)

Electric Actuator/Guide Rod Slider, Belt Drive LEL

Electric Actuators/Cylinders » Slider Type
    ・Low profile/Flat: Height 48 mm
    ・Profile reduced by the side mounting of the motor.
     No interference with the motor, even with large workpieces.
    ・Auto switch mountable (Made to order)
    ・Max. stroke: 1000 mm
    ・Transfer speed: 1000 mm/s
    ・Positioning repeatability: ±0.08 mm
Specification ModelBearingStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Step motor
(Servo/24 VDC)
LEL25MSliding
bearing
100 to 10003Max. 500
Step motor
(Servo/24 VDC)
LEL25LBall bushing
bearing
100 to 10005Max. 1000

Rotary Actuated Air Gripper 3-Finger Type MHR3/MDHR3

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
    ・Repeatability: ±0.01 mm
    ・Supports class 10 clean rooms
    ・With auto switch (MDHR3 series: MDHR3)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Actuated Air Gripper 3-Finger Type MHR3/MDHR3
    Manual
    Series View search result
    MHR3View search result
    MDHR3View search result
SeriesCylinder bore size (mm)
MHR3Nominal size 10,15
MDHR3Nominal size 10,15

Pin Clamp Cylinder C(L)KQG32/C(L)KU32

Air Cylinders » Clamp Cylinders
    ・2 types of clamping heights can be selected: 30 mm, 100 mm
    ・Plate cylinder type: Width 29 mm
    ・All types come equipped with a lock.
    ・Plate cylinder type with small auto switch
    ・Newly added guide pins and a diamond shape option (Available for ø10 or more) for workpieces with ø9, ø11, and ø13 hole diameters

    ∗ The C(L)KU32-X2091/X2092 series has been discontinued in June 2017.
     Please select the C(L)KU32-X2321/X2322 series.


  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size (mm)
Compact cylinder
Magnetic field resistant
auto switch mounting type
CKQG32-X2081/X2082Round
Diamond
32
Compact cylinder with lock
Magnetic field resistant
auto switch mounting type
CLKQG32-X2081/X2082Round
Diamond
32
Plate cylinder
Magnetic field resistant
auto switch mounting type
CKU32-X2091/X2092Round
Diamond
32
Plate cylinder with lock
Magnetic field resistant
auto switch mounting type
CLKU32-X2091/X2092Round
Diamond
32

Compact Cylinder with Air Cushion and Lock RLQ/RDLQ

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for drop prevention when the air supply is shut off
    ・Compact cylinder with a built-in air cushion and lock unit
      (Single-directional lock)
    ・With auto switch (RDLQ series: RDLQ)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder with Air Cushion and Lock RLQ/RDLQ
    Symbol Specifications Download
    -XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardRLQDouble acting,
Single rod
32,40,50,63Spring lock

Guide Cylinder/Compact Type MGC

Air Cylinders » Guide Cylinders
    ・Linear transfer unit with compact guide body and front plate
    ・Compact, lightweight, and space saving
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Guide Cylinder/Compact Type MGC
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMGCDouble acting20,25,32,40,50View search result
  • Guide Cylinder/Compact Type MGC
    Symbol Specifications Download
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
  • Guide Cylinder/Compact Type MGC
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC37 Made to Order Common Specifications Larger throttle diameter of connection port PDF
    -XC56 Made to Order Common Specifications With knock pin holes PDF
    -XC74 Made to Order Common Specifications With front plate for MGG cylinder PDF
    -XC78 Made to Order Common Specifications Auto switch mounting special dimensions at stroke end PDF
TypeSeriesActionBore size (mm)
StandardMGCDouble acting20,25,32,40,50

Air Slide Table MXJ

Air Cylinders » Table Cylinders
    ・The integrated front mounting part and table results in a highly accurate and rigid top and front mounting surface.
    ・Traveling parallelism: 0.005 mm
    ・Height: 10 mm/Width: 20 mm/Length: 43 mm (MXJ4)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXJDouble acting4,6,8

Heat Resistant/Cold Resistant: Made to Order -XB6, XB7, XB14, XC5

Air Cylinders » Environment Resistant Cylinders
    ・Air cylinder for use in low-temperature and high-temperature environments
  • Heat Resistant/Cold Resistant: Made to Order -XB6, XB7, XB14, XC5
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB14 Made to Order Common Specifications Cylinder with heat resistant auto switch PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
ModelDescription
-XB6Heat resistant cylinder(-10 to 150℃)
-XB7Cold resistant cylinder (-40 to 70℃)
-XB14Cylinder with heat resistant auto switch
-XC5Heat resistant cylinder (-10 to 110℃)

ISO Standard Compact Cylinder C55/CD55

Air Cylinders » Compact Air Cylinders
ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (21287)
    ・Compliant with ISO Standards (21287)
    ・It is possible to mount small auto switches on 4 surfaces.
    ・With auto switch (CD55 series: CD55)

    ∗ Standard type double-acting single rod C55 Series is to be discontinued
     at the end of June 2025.

     Please select C55-Z Series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC55Double acting, Single rod20,25,32,40,50,63,80,100

Compact Cylinder CQ2/CDQ2

Air Cylinders » Compact Air Cylinders
    ・Sizes ø4, ø6, and ø10 have been added. [New]
    ・ø4 to ø200 lineup
    ・Space-saving cylinder designed with a compact body
    ・Small auto switches can be mounted on 4 surfaces.
     (1 surface for ø6 and ø10, 2 surfaces for ø12 to ø25)
    ・No projection of the auto switch
    ・Weight: Reduced by 5 to 13% (Compared with the existing CQ2 series)
    ・Newly added compact type foot brackets and double clevis pivot bracket
    ・Part numbers with a rod end bracket and/or mounting bolt are available.
     (It is not necessary to order a bracket for the applicable cylinder
     separately.)
    ・With auto switch (CDQ2 series: CDQ2, CDQ2W, CDQ2K, CDQ2KW, CDQP2,
     CDQ2□S, CDBQ2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder CQ2/CDQ2
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
    -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF
  • Compact Cylinder CQ2/CDQ2
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB10A Made to Order Common Specifications Intermediate stroke (Spacer-installed type) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB14 Made to Order Common Specifications Cylinder with heat resistant auto switch PDF
    -XC2(A) Made to Order Common Specifications Rod end length extended 10 mm PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC26□ Made to Order Common Specifications Double clevis width/Double knuckle width 12.5 mm 16.5 mm 19.5 mm: With double clevis double knuckle joint PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC36 Made to Order Common Specifications With boss in rod side PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
    -XC92 Made to Order Common Specifications Dust resistant actuator PDF
TypeSeriesActionBore size (mm)
StandardCQ2-ZDouble acting, Single rod4,6,10,12,16,20,25,32,40,50,63,80,100
StandardCQ2W-ZDouble acting, Double rod12,16,20,25,32,40,50,63,80,100
StandardCQ2-ZSingle acting (Spring return/extend)12,16,20,25,32,40,50
Large bore sizeCQ2-ZDouble acting, Single rod125,140,160,180,200
Large bore sizeCQ2W-ZDouble acting, Double rod125,140,160,180,200
Long strokeCQ2-ZDouble acting, Single rod32,40,50,63,80,100
Non-rotating rodCQ2K-ZDouble acting, Single rod12,16,20,25,32,40,50,63
Non-rotating rodCQ2KW-ZDouble acting, Double rod12,16,20,25,32,40,50,63
Water resistantCQ2-R/VDouble acting, Single rod20,25,32,40,50,63,80,100
Water resistantCQ2W-R/VDouble acting, Double rod40,50,63,80,100
Axial piping
(Common piping)
CQP2Double acting, Single rod12,16,20,25,32,40,50,63,80,100
Axial piping
(Common piping)
CQP2Single acting (Spring return/extend)12,16,20,25,32,40,50
Anti-lateral loadCQ2□S-ZDouble acting, Single rod32,40,50,63,80,100
With end lockCBQ2Double acting, Single rod20,25,32,40,50,63,80,100

Go Top