WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Manifold Regulator ARM1000/2000

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・With a ø15 compact pressure gauge (Option)
    ・Standard model comes equipped with backflow function.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFeaturesPort sizeSet pressure (MPa)
ARM1000,
2000
Manifold (Common IN,
Individual IN)
Direct operated
relieving type
With backflow function
1/80.05 to 0.7

Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D 

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction
     (Body sizes 30 and larger)
     Better visibility: 360°
    ・Lightweight: Max. 40.7% reduction (0.24 kg)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator Regulator AWM-D
    Micro Mist Separator Regulator AWD-D 
    Manual
    Series View search result
    AWM20 to 40-DView search result
    AWD20 to 40-DView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AWM20 to 40-D1/8,1/4,3/8,1/20.05 to 0.85
0.05 to 0.2
0.3
AWD20 to 40-D1/8,1/4,3/8,1/20.05 to 0.85
0.05 to 0.2
0.01

Heatless Air Dryer ID

Air Preparation Equipment » Air Dryers
    ・Can supply dry air with a low dew point below –30ºC
    ・Compact and lightweight without a heater or an electric control board
    ・It is possible to check the outlet dew point with the indicator.
     (Self-regenerative type allows for easy maintenance)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Heatless Air Dryer ID
    Manual
    Series View search result
    IDView search result
SeriesOutlet flow L/min (ANR)Inlet flow L/min (ANR)
ID80 to 780100 to 975

Magnet Gripper for Collaborative Robots MHM-X7400A
for Universal Robots 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Magnet Grippers
    ・Plug and Play configuration for immediate use
    ・URCap: Easy programming
    ・Attracts and holds heavy objects with a magnet
    ・Supports workpieces with holes and uneven surfaces
    ・Compact with high holding force
     Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
    ・Continues to hold workpieces even when the air is shut off
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
  • Magnet Gripper for Collaborative Robots MHM-X7400A
    for Universal Robots 
    Manual
    Series View search result
    MHM-X7400AView search result
SeriesMax. holding force N
(Workpiece thickness mm)
MHM-X7400A160(2)
200(6)

Thin Flat/Flat Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For the adsorption of flexible sheets or film
    ・Reduced deformation of flat surfaces during adsorption
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP2Thin flat type (With groove)φ10,φ15,φ20,φ30

Battery-less Absolute Encoder Type
Electric Slide Table/Compact Type LES

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Max. pushing force: 180 N
    ・Positioning repeatability: ±0.05 mm
    ・Cycle time can be reduced.
     Max. acceleration/deceleration: 5,000 mm/s2
     Max. speed: 400 mm/s
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    Electric Slide Table/Compact Type LES
    DoC/IM
    Model View search result
    LES25□View search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LES25□30,50,75,100,125,150Max. 5Max. 5Max. 4008,16

Wedge Cam Operation Slide Guide Air Gripper MHK2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Wedge shaped cam driving mechanism
    ・High rigidity with a slide type guide
    ・A dustproof, drip proof, external force resistant, and environmental resistant type that can be used for a variety of applications
    ・To suit the environment, a selection of dust cover materials (chloroprene rubber, fluororubber, silicone rubber) and stainless steel (SUS304) fingers are available.
    ・Long stroke option is selectable.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Wedge Cam Operation Slide Guide Air Gripper MHK2
    Manual
    Series View search result
    MHK2View search result
    MHKL2View search result
SeriesCylinder bore size (mm)
MHK212,16,20,25
MHKL212,16,20,25

Cylinder with Lock CP96N/C96N

ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (15552)
    ・Lock can be manually operated with a hexagon wrench.
     Can be easily mounted onto equipment
    ・Improved ease of maintenance
     The lock unit and the cylinder can be separated.
    ・Holding force improved by 15%
    ・Stopping accuracy within ±1 mm
    ・Overall length reduced by 27.5 mm max.
    ・With lock status indication (-X3030□)
    ・It can be added to machinery as a “safety component” of
     safety-related parts in accordance with ISO 13849-1. (-X3075)
    ・With auto switch (CP96ND Series: CP96ND, C96ND)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CP96N/C96N
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCP96NDouble acting, Single rod
    Double acting, Double rod
    32,40,50,63,80,100View search result
    StandardC96NDouble acting, Single rod
    Double acting, Double rod
    32,40,50,63,80,100View search result
TypeSeriesActionBore size (mm)Lock type
StandardCP96NDouble acting, Single rod
Double acting, Double rod
32,40,50,63,80,100Exhaust locking
StandardC96NDouble acting, Single rod
Double acting, Double rod
32,40,50,63,80,100Exhaust locking

Hygienic Design Cylinder/ISO Standard Type HYC

Air Cylinders » ISO Cylinders: ISO Standards (15552)
    ・Compliant with ISO Standards (VDMA)
    ・Easily washable configuration, Improved water resistant air cylinder
    ・5 times the lifespan of the improved water resistant cylinder (SMC comparison)
    ・With auto switch (HYDC series: HYDC)
TypeSeriesActionBore size (mm)
ISO Standard typeHYCDouble acting, Single rod32,40,50,63

Pin Plate Cylinder C(L)KU32-X2359A

Air Cylinders » Clamp Cylinders
    ・Reduction of spare parts, short lead times, and a drastic reduction of the need for special orders
    ・Guide pin is separated from the reference support block.
    ・The reference support block can be machined by the customer.
     (The block can be changed to any desired shape.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Pin plate cylinder
Magnetic field resistant
auto switch mounting type
CKU32-X2359ARound
Diamond
32
Pin plate cylinder with lock
Magnetic field resistant
auto switch mounting type
CLKU32-X2359ARound
Diamond
32

Go Top