WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Plate Cylinder with Lock MLU/MDLU

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for drop prevention when the air supply is shut off (Single-directional lock)
    ・With auto switch (MDLU series: MDLU)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Plate Cylinder with Lock MLU/MDLU
    Symbol Specifications Download
    -XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardMLUDouble acting,
Single rod
25,32,40,50Spring lock

Platform Cylinder CXT

Air Cylinders » Guide Cylinders
    ・Integrated worktable and actuator
    ・Highly rigid and accurate slide table
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Platform Cylinder CXT
    Symbol Specifications Download
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingCXTMDouble acting12,16,20,25,32,40
StandardBall bushing bearingCXTLDouble acting12,16,20,25,32,40

Air Slide Table MXJ

Air Cylinders » Table Cylinders
    ・Compact, Lightweight
     Height: 18 mm, Width: 34 mm, Weight: 267 g (MXJ, ø12, 30 mm stroke)
    ・High Precision
     High-precision linear guide mounted
     Traveling parallelism: 0.005 mm, Mounting parallelism: 0.03 mm
    ・Auto switch and adjuster can be mounted on the same side.
    ・Short pitch mounting is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXJDouble acting12,16

Longer Life Cylinder CQ2-XB24

Air Cylinders » Compact Air Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     CQ2 Compact Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Longer Life Cylinder CQ2-XB24
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
    -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF
TypeSeriesActionBore size (mm)
Longer lifeCQ2-XB24Double acting, Single rod12,16,20,25,32,40

Air Cylinder/Short Type CM3/CDM3

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Up to 66 mm shorter, up to 21% lighter
     (Compared with the CM2 series)
    ・Female rod end is available as standard.
    ・With auto switch (CDM3 series: CDM3)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCM3Double acting, Single rod20,25,32,40

3-Port Air Operated Valve VTA301/315

Directional Control Valves » Air Operated Valves
    ・Universal porting
    ・Can be used with a pressure of 0 MPa or more
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
VTA3010.600.290.15
VTA3151.70.390.45

3-Port Solenoid Valve/Direct Operated Poppet Type VT317/325

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Direct operated solenoid valve
    ・Universal porting
    ・Can be used for vacuum applications
    ・Manifold type no.: VV317, VVT340, VVT341

    ∗ The VT325(AC Coil) series will be discontinued in September 2024.
     Please select the VP54□ series.
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VT3172.60.340.676.0-101.2 kPa
VT3256.10.371.612-101.2 kPa

5-Port Solenoid Valve/Plug-in Type S0700

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・A variety of common wiring methods are available.
    ・Slim, compact plug-in manifold: Required installation space reduced by
     45%*, Height reduced by 20 mm*
    * Compared with plug-in manifold stacking base
    ・4-position, dual 3-port valve
    ・Manifold type no.: SS0751, SS0750

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Plug-in Type S0700
    DoC/IM
    Series View search result
    S0700View search result
  • 5-Port Solenoid Valve/Plug-in Type S0700
    Manifold
    Series View search result
    S0700View search result
SeriesFlow rate characteristics
1→4/2(P→A/B)
C[dm3/(s・bar)]
Flow rate characteristics
1→4/2(P→A/B)
b
Flow rate characteristics
1→4/2(P→A/B)
Cv
Applicable
cylinder size
Power
consumption
(W)
S07000.390.390.11φ250.35

Modular Connection Type Membrane Air Dryer IDG-D

Air Preparation Equipment » Air Dryers
    ・Compatible with various ISO water quality classes
    ・Modular connection is possible.
    ・Non-fluorocarbon
    ・Power supply not required
    ・No vibration or heat discharge
    ・Contributes to energy saving
     Pressure drop: Reduced by up to 61%
     Outlet air flow rate: Max. 25% increase
     Purge ratio: Approx. 14%
SeriesStandard inlet conditionsOutlet air flow rate
L/min (ANR)
Pressure dew
point (℃)
Water quality
class
Applicable
AC size
Port size
IDG20-D25℃, 0.7 MPa10034AC20Rc, NPT, G
1/8, 1/4
IDG30-D25℃,0.7 MPa25034AC30Rc, NPT, G
1/4, 3/8
IDG40-D25℃,0.7 MPa50034AC40Rc, NPT, G
3/8, 1/2

Go Top