WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Port Solenoid Valve  VT315

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Universal porting type
    ・Suitable for use in vacuum applications
    ・Manifold type no.: VVT320,VVT321
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve  VT315
    Manual
    Series View search result
    VT315View search result
SeriesFlow rate
characteristics
2→1 (A→P)
C [dm3/(s・bar)]
Flow rate
characteristics
2→1 (A→P)
b
Flow rate
characteristics
2→1 (A→P)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VT3151.70.360.456 to 7-100 kPa

Speed Controller with Indicator/In-line Type 10-AS-FSG

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
10-AS1002FSG to AS4002FSG-φ3.2 to φ12φ1/8'' to φ1/2''

Micro Mist Separator 10-/21-AFD

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeFiltration (μm)
10-AFD20 to 401/8, 1/4, 3/8, 1/2, 3/40.01
21-AFD20 to 401/8, 1/4, 3/8, 1/2, 3/40.01

Air Slide Table 13-/22-MXQ

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Integration of the guide rail and the table.
    ・Uses a recirculating linear guide for high rigidity and high precision
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard13-/22-MXQDouble acting6, 8, 12, 16, 20, 25
Symmetric13-/22-MXQ□LDouble acting6, 8, 12, 16, 20, 25

3 Port Solenoid Valve 10-S070

Clean Series/Low-Particle Generation » Directional Control Valves
SeriesFlow rate characteristics
C[dm3/(s·bar)]
Flow rate characteristics
b
Flow rate characteristics
Cv
Power consumption
(W)
Max. operating pressure:
MPa
10-S0700.0420.270.0110.50.5
10-S0700.0600.280.0160.50.3
10-S0700.0420.270.0110.350.3
10-S0700.0600.280.0160.350.1
10-S0700.0210.270.0060.1
(With power saving circuit)
0.3
10-S0700.0420.280.0110.1
(With power saving circuit)
0.1

Digital Pressure Switch (Built-in Regulator Type) ISE35

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
    ・Modular type mountable
    ・ARM10/11 series mountable
    ・Selectable pressure unit
    ・With anti-chattering function
    ・Power-saving mode
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Digital Pressure Switch (Built-in Regulator Type) ISE35
    Manual
    Series Type View search result
    ISE35Positive pressureView search result
  • Digital Pressure Switch (Built-in Regulator Type) ISE35
    DoC/IM
    Series Type View search result
    ISE35Positive pressureView search result
SeriesTypeRated pressure range
ISE35Positive pressure-0.1 to 1 MPa

Extension Prevention System SSC Valve

Flow Control Equipment » Related Equipment
    ・Prevents accidents caused by sudden cylinder rod extensions
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
Meter-out controlASS100 to ASS6001/8 to 1
Meter-in controlASS110 to ASS3101/8 to 3/8

In-line Panel Mount Type AS

Flow Control Equipment » Speed Controllers for General Purposes
    ・Panel mount thickness: 35 mm at the maximum
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Panel mount typeAS□□□1F-3φ3.2 to φ12φ1/8'' to φ1/2''
Centralized piping typeAS-DPP00092/00093φ4,φ6-

Go Top