There were 228 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Electric Actuator/LEF Series Support Guide 11-LEFG
Electric Actuators/Cylinders » EnvironmentClean Series/Low-Particle Generation » Electric Actuators

Clean Series
・A support guide that is designed to support work pieces with significant overhang
・Easy installation with the same outer dimensions as the LEF series body,
Contributes to the reduction of design and assembly labor
・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Drive method | Model | Stroke (mm) |
---|---|---|
Ball screw drive/S | 11-LEFG16-S | 50 to 500 |
Ball screw drive/S | 11-LEFG25-S | 50 to 600 |
Ball screw drive/S | 11-LEFG32-S | 50 to 800 |
Ball screw drive/S | 11-LEFG40-S | 150 to 1000 |
Electric Gripper 2-Finger Type/With Dust Cover (ZJ Type) LEHZJ
Electric Actuators/Cylinders » Grippers
-
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Equipped with a drop prevention function
(All series come equipped with a self-lock mechanism.)
・The self-lock mechanism reduces power consumption.
・Equipped with a gripping check function
・It is possible to set the position, speed, and force. (64 points)
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Series | Body size | Open and close stroke/ both sides (mm) | Gripping force [N] Basic | Gripping force [N] Compact | Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHZJ | 10 | 4 | 6 to 14 | 3 to 6 | 5 to 80 |
LEHZJ | 16 | 6 | 6 to 14 | 4 to 8 | 5 to 80 |
LEHZJ | 20 | 10 | 16 to 40 | 11 to 28 | 5 to 100 |
LEHZJ | 25 | 14 | 16 to 40 | 11 to 28 | 5 to 100 |
Electric Slide Table/High Rigidity Type LESH
Electric Actuators/Cylinders » Slide Tables
-
・Easy setting: Data can be set with only 2 items, position and speed.
The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Integrated guide rail and table
Uses a recirculating linear guide for high rigidity and high precision
・Reduced cycle time
Max. acceleration/deceleration: 5000 mm/s2
Max. speed: 400 mm/s
・Max. pushing force: 180 N
・Positioning repeatability: ±0.05 mm
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LESH8□ | 50,75 | Max. 2 | Max. 0.5 | Max. 400 | 4,8 |
Step motor (Servo/24 VDC) | LESH16□ | 50,100 | Max. 8 | Max. 2 | Max. 400 | 5,10 |
Step motor (Servo/24 VDC) | LESH25□ | 50,100,150 | Max. 12 | Max. 4 | Max. 400 | 8,16 |
Servo motor (24 VDC) | LESH8□A | 50,75 | Max. 2 | Max. 0.5 | Max. 400 | 4,8 |
Servo motor (24 VDC) | LESH16□A | 50,100 | Max. 5 | Max. 2 | Max. 400 | 5,10 |
Servo motor (24 VDC) | LESH25□A | 50,100,150 | Max. 6 | Max. 2.5 | Max. 400 | 8,16 |
Card Motor Controller LATCA
Electric Actuators/Cylinders » Card Motor
-
・Easy programming (Cycle time entry)
Just input 3 parameters: Positioning time, Target position, Load mass
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Type | Series | Power supply voltage | Parallel input Input | Parallel input Output |
---|---|---|---|---|
Step date input type Pulse input type | LATCA | 24 VDC±10% | 6 inputs (Optically isolated) | 4 outputs (Optically isolated, open collector output) |
Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots-
・Compact, lightweight product with high gripping force due to air operation
・An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
With high-precision linear guide, Repeatability: ±0.01 mm
Linear guide of the higher rigidity and precision is used. Higher rigidity
・Integrated speed adjustment mechanism
・A split protective cover for easy air gripper maintenance
・Selectable attachment, protective cover, and number of auto switches
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-X7400-KA | 16 |
Rotary Actuator CRA1/CDRA1
Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type-
・Compact auto switches (D-M9□ type) are mountable on 2 surfaces.
Auto switch can be mounted from the front.
・Weight reduced by up to 14%
・With air cushion, Easy adjustment of cushion valve
・With auto switch (CRA1 series: CDRA1, CDRA1□□U, CDVRA1)
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Rack type | Size | Rotating angle |
---|---|---|---|---|
Standard | CRA1 | Single | 30,50,63,80,100 | 30:90°180°50 to 100:90°100°180°190° |
Angle adjustable | CRA1□□U | Single | 50,63,80,100 | 90°100°180°190° |
With solenoid valve | CDRA1 | Single | 50,63,80,100 | 90°100°180°190° |
Valve Mounted Compact Cylinder/Guide Rod Type CVQM
Air Cylinders » Valve Mounted Air Cylinders
-
・A guide rod and solenoid valve have been integrated in the CQ2 series
compact cylinder.
・Non-rotating accuracy ±0.1°or less
・Lateral load resisting 2 to 3 times (∗ Compared to the CDQ2 series )
・Loads can be directly mounted.
・Mounting pitch is interchangeable with the CQ2 series.
・Saves manpower, space, and energy
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Component Cylinder | Component Valve |
---|---|---|---|---|---|
Standard | CVQM | Double acting | 32,40,50,63 | CQM | SY3000 |
Intrinsically Safe Explosion-proof System 5-Port Solenoid Valve
51-SY5000/7000/9000
Directional Control Valves » Explosion-Proof Valves
-
・Ex ia ⅡC T5 (Product that has passed equipment certification)
Model certificate number: DEK22.0071X
・3 types of connectors are available: L-type plug connector, L-type plug
connector with cover, With IP65 compliant cable
・You can select from 2 types of barriers at the time of purchase, or you can
select a commercially available barrier.
* It is the customer's responsibility to check the compatibility when a
commercially available barrier is selected.
・Manifold type no.: 51-SS5Y5, 51-SS5Y7
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) b | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) Cv | Power consumption (W) |
---|---|---|---|---|
51-SY5000 | 2.8 | 0.29 | 0.66 | 0.52 |
51-SY7000 | 4.1 | 0.29 | 1.0 | 0.52 |
51-SY9000 | 9.6 | 0.43 | 2.6 | 0.52 |
Mechanical Valve VM/VZM/VFM
Directional Control Valves » Mechanical Valves/Transmitters-
・A wide variety of valves are available for all types of air systems.
・Small mounting space with a compact body
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Series Variation Selection/Technical Data Green Procurement (RoHS)
Description | Series | Number of ports |
---|---|---|
Mechanical valve | VM1000 | 2/3 ports |
Mechanical valve | VM100,VM200 | 2/3 ports |
Mechanical valve | VM400 | 3 ports |
Mechanical valve | VZM500,VZM400 | 5 ports |
Mechanical valve | VFM300,VFM200 | 5 ports |
Mechanical valve | VM800 | 3 ports |
4/5-Port Air Operated Valve SYJA3000/5000/7000
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the SYJ3000/5000/7000 series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
SYJA3000 | 0.46 | 0.35 | 0.12 | φ25 |
SYJA5000 | 0.83 | 0.32 | 0.21 | φ40 |
SYJA7000 | 2.9 | 0.35 | 0.74 | φ50 |