There were 228 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Electric Gripper 3-Finger Type (S Type) LEHS
Electric Actuators/Cylinders » Grippers
-
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Equipped with a drop prevention function
(All series come equipped with a self-lock mechanism.)
・The self-lock mechanism reduces power consumption.
・Equipped with a gripping check function
・It is possible to set the position, speed, and force. (64 points)
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Series | Body size | Open and close stroke/ both sides (mm) | Gripping force [N] Basic | Gripping force [N] Compact | Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHS | 10 | 4 | 2.2 to 5.5 | 1.4 to 3.5 | 5 to 70 |
LEHS | 20 | 6 | 9 to 22 | 7 to 17 | 5 to 80 |
LEHS | 32 | 8 | 36 to 90 | ― | 5 to 100 |
LEHS | 40 | 12 | 52 to 130 | ― | 5 to 120 |
Electric Actuator/LEF Series Support Guide LEFG
Electric Actuators/Cylinders » Slider Type
-
・A support guide that is designed to support workpieces with significant overhang
・Easy installation with the same outer dimensions as the LEF series body,
Contributes to the reduction of design and assembly labor
・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Drive method | Model | Stroke (mm) |
---|---|---|
Ball screw drive/S | LEFG16-S | 50 to 500 |
Ball screw drive/S | LEFG25-S | 50 to 800 |
Ball screw drive/S | LEFG32-S | 50 to 1000 |
Ball screw drive/S | LEFG40-S | 150 to 1200 |
Belt drive/BT | LEFG16-BT | 300 to 1000 |
Belt drive/BT | LEFG25-BT | 300 to 2000 |
Belt drive/BT | LEFG32-BT | 300 to 2000 |
Belt drive/BS | LEFG25-BS | 300 to 2000 |
Belt drive/BS | LEFG32-BS | 300 to 2500 |
Belt drive/BS | LEFG40-BS | 300 to 3000 |
Battery-less Absolute Encoder Type
Electric Actuator/Slider Type, Ball Screw Drive LEFS
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Restart from the last stop position is possible.
・Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.
・No battery is installed. Reduced maintenance
No battery is used to store the position information.
There is no need to manage spare batteries or replacement maintenance.
・Max. work load: 65 kg
・Positioning repeatability: ±0.015 mm (High precision type)
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEFS16 | 50 to 500 | Max. 15 | Max. 700 | 5,10 |
Battery-less absolute (Step motor/24 VDC) | LEFS25 | 50 to 800 | Max. 30 | Max. 1100 | 6,12,20 |
Battery-less absolute (Step motor/24 VDC) | LEFS32 | 50 to 1000 | Max. 50 | Max. 1200 | 8,16,24 |
Battery-less absolute (Step motor/24 VDC) | LEFS40 | 150 to 1200 | Max. 65 | Max. 1200 | 10,20,30 |
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-TM
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots-
・Plug and Play configuration for immediate use
TMComponent: Easy programming
・Compact, lightweight product with high gripping force due to air operation
・High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve, speed adjustment mechanism, and auto switch
・A split protective cover for easy air gripper maintenance
・Standards: ISO 9409-1-31.5-4-M5
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-TM | 16 |
Valve Mounted Guide Cylinder MVGQ
Air Cylinders » Valve Mounted Air Cylinders
-
・A valve, speed controller, and cylinder are combined in one unit.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Simple Specials
CV Series/Precautions Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Simple Specials
CV Series/Precautions Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Bore size(mm) | Applicable valve |
---|---|---|---|
Slide bearing | MVGQM | 12,16,20 | SYJ3000 |
Slide bearing | MVGQM | 25,32,40,50,63 | VZ3000 VZ5000 |
Slide bearing | MVGQM | 80,100 | VF3000 |
Ball bushing bearing | MVGQL | 25,32,40,50,63 | VZ3000 VZ5000 |
Ball bushing bearing | MVGQL | 80,100 | VF3000 |
Clamp Cylinder CK□1
Air Cylinders » Clamp Cylinders-
・Total tube length reduced by 7 mm (for CKP1□40)
・Easy fine speed adjustment with screw adjustment construction
・Speed controller valve has no projection from the tube’s external surface
・It is possible to mount magnetic field resistant auto switches from
3 directions.
D-P3DW type, D-P4DW type (CKG1), D-P79WSE type, D-P74L/Z type
・Can be used as a spatter resistant cylinder for arc welding (-XC88/-XC89/
-XC91) (CKG1 only)
∗ CK1□-Z Series was discontinued in February 2025.
Please select CK1□-Z1 Series instead. ▶Click here for details.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Standard | CK1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Built-in standard magnet type (With magnetic field resistant auto switch) | CKG1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Built-in strong magnet type (With magnetic field resistant auto switch) | CKP1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Smooth Cylinder CJ2Y/CM2Y/CG1Y/MBY/CA2Y/
CS2Y/CQSY/CQ2Y
Air Cylinders » Specialty Cylinders-
・Reduces stick-slip in a low-speed range
・Stable operation is possible even at a low speed of 5 mm/s.
(Measurement based on JIS B 8377)
・Low sliding is possible even in bi-directional operations.
・Lightweight/Improved functions (The new structure is equivalent to the standard models.)
・Interchangeable with the standard models
・With auto switch (CDJ2Y-Z series: CDJ2Y, CDM2Y-Z series: CDM2Y-Z, CDG1Y-Z series: CDG1Y, MDBY-Z series: MDBY, CDA2Y-Z series: CDA2Y, CDS2Y series: CDS2Y, CDQSY series: CDQSY, CDQ2Y-Z series: CDQ2Y)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min. operating pressure (MPa) |
---|---|---|---|---|
Air cylinder | CJ2Y-Z | Double acting, Single rod | 10, 16 | 0.03 |
Air cylinder | CM2Y-Z1 | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CM2Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CG1Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CG1Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | MBY-Z | Double acting, Single rod | 32, 40 | 0.02 |
Air cylinder | MBY-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | CA2Y-Z | Double acting, Single rod | 40 | 0.02 |
Air cylinder | CA2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | CS2Y | Double acting, Single rod | 125, 140, 160 | 0.005 |
Compact cylinder | CQSY | Double acting, Single rod | 12, 16 | 0.03 |
Compact cylinder | CQSY | Double acting, Single rod | 20, 25 | 0.02 |
Compact cylinder | CQ2Y-Z | Double acting, Single rod | 32, 40 | 0.02 |
Compact cylinder | CQ2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air Cylinder CJ2/CDJ2
Air Cylinders » Standard Air Cylinders (Round Type)-
・Double foot and head flange have been added to the available mounting types.
・Easy fine adjustment of auto switch position
・The auto switch mounting type, band, or rail can be selected with the model number.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder separately.)
・With auto switch (CDJ2-Z series: CDJ2, CDJ2W, CDJ2K, CDJ2Z, CDJ2ZW, CDJ2RA, CDJ2RK)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ2-Z | Double acting, Single rod | 6, 10, 16 |
Standard | CJ2-Z | Single acting (Spring return/extend) | 6, 10, 16 |
Standard | CJ2W-Z | Double acting, Double rod | 6, 10, 16 |
Non-rotating rod | CJ2K-Z | Double acting, Single rod | 10, 16 |
Non-rotating rod | CJ2K-Z | Single acting (Spring return/extend) | 10, 16 |
Built-in speed controller | CJ2Z-Z | Double acting, Single rod | 10, 16 |
Built-in speed controller | CJ2ZW-Z | Double acting, Double rod | 10, 16 |
Direct mount | CJ2RA-Z | Double acting, Single rod | 10, 16 |
Direct mount | CJ2RA-Z | Single acting (Spring return/extend) | 10, 16 |
Non-rotating rod/ Direct mount | CJ2RK-Z | Double acting, Single rod | 10, 16 |
Non-rotating rod/ Direct mount | CJ2RK-Z | Single acting (Spring return/extend) | 10, 16 |
With end lock | CBJ2 | Double acting, Single rod | 16 |
Two Hand Control Valve VR51
Directional Control Valves » Mechanical Valves/Transmitters-
・Equipment featuring a safety circuit
・When starting an operation, accidents, such as fingers being caught, can be prevented by requiring both hands to start push button operated valves.
・An output requires synchronized two-handed operation. (within 0.5 s)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Sonic conductance:C | Port size Metric size | Port size Inch size | Applicable tubing material |
---|---|---|---|---|
VR51 | 0.3 dm3/(s・bar) | φ6 | φ1/4 | Nylon Soft nylon Polyurethane FR soft nylon FR double layer FR double layer polyurethane |
Wireless System Compact Remote EX600-W
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Directional Control Valves » Wireless System

-
・Applicable to existing wireless systems
・Compact, Lightweight
Area: Approx. 61% reduction∗ (59.8 cm2 ← 155 cm2)
Volume: Approx. 86% reduction∗ (159 cm3 ← 1,139 cm3)
Weight: Approx. 87% reduction∗ (130 g ← 965 g)
∗ For the e-CON type
(Compared with the existing remote, M8 connector/digital 8 inputs specification)
・Variations
e-CON type, Grommet type, IO-Link device compatible
▶Wireless System Base
▶IO-Link Devices
Series | Enclosure | Communication protocol | Radio wave type |
---|---|---|---|
EX600-W | e-CON type: IP20 Grommet type: IP67 IO-Link device compatible: IP67 | SMC original protocol | Frequency Hopping Spread Spectrum (FHSS) |