WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 228 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Rotary Actuator CRB/CDRB

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・A double vane type has been added for sizes 10 to 40. [New]
    ・Features a compact body with a built-in angle adjustment unit and auto
     switch unit (Size: 20, 30, 40)
     Overall length: 44% shorter, Weight: 48% lighter
    ・Piping, wiring, and angle adjustment can be performed on the same side
     for easier mounting.
    ・Easy-to-adjust start and end positions with the angle adjustment bolts
     (as standard)
    ・The position of the chamfered portion of the shaft can be easily checked
     usingthe rotating angle indicator. (Only for the CDRB with auto switch)
    ・Each of the units below for the CRB2 series can be mounted to the CRB
     series.
  • Rotary Actuator CRB/CDRB
    Manual
    Type Series View search result
    Standard (Without auto switch)CRBView search result
    Standard (With auto switch)CDRBView search result
    With vertical auto switch unitCRB□-A
    With angle adjustment unitCRB□-B
    With vertical auto switch unit With angle adjustment unitCRB□-C
TypeSeriesVane typeSizeRotating angle SingleRotating angle Double
Standard (Without auto switch)CRBSingle,Double10,15,20,30,4090°,180°,270°90°,100°
Standard (With auto switch)CDRBSingle10,15,20,30,4090°,180°-
With vertical auto switch unitCRB□-ASingle,Double10,15,20,30,4090°,180°,270°90°,100°
With angle adjustment unitCRB□-BSingle,Double10,15,20,30,4090°,180°,270°90°,100°
With vertical auto switch unit With angle adjustment unitCRB□-CSingle,Double10,15,20,30,4090°,180°,270°90°,100°

ISO Cylinder C85
Air Cylinder C75 

ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・Compliant with ISO Standards (6432) (C85)
    ・Part numbers for actuators with mounting brackets, rod end brackets, and auto switches are now available.
     As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
    ・Easy fine adjustment of auto switch position
    ・Transparent switch bracket improves visibility of indicator LED.
    ・With auto switch
     C85 Series: CD85, CD85W, CD85K, CD85R
     C75 Series: CD75, CD75W, CD75K, CD75R
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC85Double acting, Single rod8,10,12,16,20,25
StandardC85Double acting, Double rod8,10,12,16,20,25
StandardC85Single acting, Single rod8,10,12,16,20,25
Non-rotating rodC85Double acting, Single rod8,10,12,16,20,25
Non-rotating rodC85Single acting8,10,12,16,20,25
Direct mountC85Double acting, Single rod8,10,12,16,20,25
StandardC75Double acting, Single rod32,40
StandardC75Double acting, Double rod32,40
StandardC75Single acting32,40
Non-rotating rodC75Double acting, Single rod32,40
Non-rotating rodC75Single acting32,40
Direct mountC75Double acting, Single rod32,40

Valve Mounted Compact Cylinder CVQ

Air Cylinders » Valve Mounted Air Cylinders
    ・Valve and compact cylinder integrated for compactness
    ・Saves manpower, space, and energy
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Compact Cylinder CVQ
    DoC/IM
    Type Series Action View search result
    StandardCVQDouble actingView search result
TypeSeriesActionBore size
(mm)
Component
Cylinder
Component
Valve
StandardCVQDouble acting32,40,50,63CQ2SY3000

5-Port Air Operated Valve SYA3000/5000/7000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the SY3000/5000/7000 series non plug-in type.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
SYA30001.10.300.26φ40
SYA50002.80.290.66φ63
SYA70004.50.271.1φ80

Serial Transmission System EX600

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Compatible Products » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: Modbus TCP Compatible Products
IO-Link Compatible Products » Terminal Unit
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication CIP Safety Compatible Products
    ・For Input/Output
    ・IO-Link An IO-Link unit compatible terminal unit has been added. [New]
    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

     ▶IO-Link Devices

    ∗ The EX600-SPN1/SPN2 series will be discontinued in October 2023.
     Please select the EX600-SPN3/SPN4 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX600
    Manual
    Series View search result
    EX600View search result
  • Serial Transmission System EX600
    DoC/IM
    Series View search result
    EX600View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX600IP67PROFIBUS DP
DeviceNet®
CC-Link
EtherNet/IP™
EtherNet/IP™ (IO-Link unit compatible)
EtherCAT
EtherCAT (IO-Link unit compatible)
PROFINET
PROFINET (IO-Link unit compatible)
MRP (PROFINET) (Made to order)
Ethernet POWERLINK (Made to order)
Modbus TCP (Made to order)
CC-Link IE Field (Made to order)
EtherNet/IP™ (IO-Link master compatible) (Made to order)
SY3000,5000,7000 (Plug-in)
JSY1000, 3000, 5000
SV1000,2000,3000
VQC1000,2000,4000,5000
S0700(IP40)

Serial Transmission System EX250

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: AS-interface Compatible Products
    For Input/Output

    ∗The applicable protocols differ depending on the series.
    For details, refer to the catalog of each series.

    *The EX250 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX250
    Manual
    Series View search result
    EX250View search result
  • Serial Transmission System EX250
    DoC/IM
    Series View search result
    EX250View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX250IP67DeviceNet®
CC-Link AS-Interface
EtherNet/IP™
JSY1000, 3000, 5000 (Plug-in)
SY3000,5000,7000 (Plug-in)
VQC1000,2000,4000,5000
SV1000,2000,3000
S0700(IP40)

Serial Transmission System EX260

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Devices » SI Unit
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIsafe Compatible Products
    For Output

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    ・CC-Link IE TSN [New],Safety over EtherCAT® [New] compatible
    ・IP67
    ・RJ45 communication connectors (X205)

     ▶Related Products
     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX260
    Manual
    Series View search result
    EX260View search result
  • Serial Transmission System EX260
    DoC/IM
    Series View search result
    EX260View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX260IP67DeviceNet®,PROFIBUS DP,CC-Link,EtherCAT,PROFINET,EtherNet/IP™,Ethernet POWERLINK,IO-Link (Only available for SY,JSY,VQC communication connectors),CC-Link IE TSN,PROFIsafe (Only available for SY,JSY,VQC communication connectors),Safety over EtherCAT®SY3000/5000/7000 (Plug-in),JSY1000/3000/5000 (Plug-in),VQC1000/2000/4000/5000,SV1000/2000/3000,S0700(IP40)

Serial Transmission System EX120/121/122/124/126/140/180

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CompoNet Compatible Products
    For Output

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.
SeriesEnclosureCommunication protocol∗Applicable valve
EX120IP20DeviceNet®
CC-Link
CompoNet™
JSY1000, 3000, 5000 (Plug-in)
SY3000,5000,7000 (Plug-in)
VQ1000,2000
SV1000,2000,3000,4000
EX121IP20DeviceNet®
CC-Link
CompoNet™
SY3000,5000
EX122IP20DeviceNet®
CC-Link
CompoNet™
SY3000,5000
EX124IP65CC-Link
DeviceNet®
VQ2000,4000,5000
EX126IP67CC-LinkSY3000,5000,7000 (Plug-in)
SV1000,2000,3000
VQC1000,2000,4000, 5000
EX140IP20DeviceNet®
CC-Link
SZ3000
SQ1000,2000
EX180IP20DeviceNet®
CC-Link
AnyWireASLINK (Made to order)
SY3000,5000,7000,SJ1000,2000,3000,S0700

3-Port Solenoid Valve  SYJ300/500/700

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Power consumption: 0.1 W (With power saving circuit)
    ・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
SYJ3000.360.310.0890.35(Standard)
0.1(With power saving circuit)
-100 kPa
SYJ5001.20.480.340.35(Standard)
0.1(With power saving circuit)
-100 kPa
SYJ7002.70.340.690.35(Standard)
0.1(With power saving circuit)
-100 kPa

Clean Design Manifold Valve JSY5000-H

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
IO-Link Devices » Manifold Valve
    ・Low fluid accumulation, Easy to clean
    ・Large flow rate: 1,600 L/min (ANR)
    ・Enclosure: IP69K
    ・NSF-H1 grease
    ・External parts: FDA-compliant materials
     (Metal parts are made of stainless steel 316 with high anti-corrosion performance.)
    ・Wiring: Lead wire/Fieldbus type (IO-Link)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clean Design Manifold Valve JSY5000-H
    Manifold
    Series View search result
    JSY5000-HView search result
SeriesFlow characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow characteristics
4/2→5/3(A/B→EA/EB)
b
Power
consumption
(W)
JSY5000-H7.640.230.4(Standard)
0.1(With power saving circuit)

Go Top