There were 228 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact 5-Port Solenoid Valve/Plug-in Type JSY1000/3000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesEquipment for the Semiconductor Industries » Exhaust Line
-
・Spacer type ejector for JSY1000 with additional high-noise reduction
silencer [New]
・Size reduction has been made possible thanks to a flow increase
This allows for space saving, weight reduction, and a large flow rate.
・Power consumption: 0.1 W (With power-saving circuit), 0.4 W (Standard)
・Connector type manifold
・A 4-position dual 3-port valve is available
・Manifold Type no.: JJ5SY1, JJ5SY3, JJ5SY5
・Can be connected with the ZK2 series vacuum unit
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→3/5(A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000 | 0.91 | 0.48 | φ40 | 0.2 (With power-saving circuit) |
JSY3000 | 2.77 | 0.27 | φ50 | 0.4 (Standard) 0.1 (With power-saving circuit) |
JSY5000 | 6.59 | 0.22 | φ80 | 0.4 (Standard) 0.1 (With power-saving circuit) |
Safety Communication Fieldbus System EX600
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)-
・Safety/General purpose I/O integrated into one manifold
EtherNet/IP™, CIP Safety™
IEC 61508/IEC 62061 SIL3
ISO 13849 PL e
・Safety/General purpose I/O modules can be connected.
・Improving the efficiency of equipment startup and maintenance work
・Simplified layout and reduced wiring
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Model No. | Number of Safety inputs | Number of Safety outputs | Valve: Max. number of solenoids | Applicable valve series |
---|---|---|---|---|
EX600-FV□1 | 16 | For valves: 1 For external devices: 2 | 32 | JSY, SY, VQC |
EX600-FV□2 | 16 | For valves: 1 For external devices: 2 | 128 | JSY3000-L/P, IITV23 |
e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQYG□H
Electric Actuators/Cylinders » e-Actuator-
・Communication cable with Push-Pull connector
・Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes.
・Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
・Annual CO2 emissions: Max. 59% reduction (SMC comparison)
[5.8 kg-CO2e/year (14.1)]
∗ The numerical values vary depending on the operating conditions.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | MAX. pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | EQYG16□H | 30 to 200 | MAX.154 | MAX.700 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | EQYG25□H | 30 to 300 | MAX.511 | MAX.900 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | EQYG32□H | 30 to 300 | MAX.796 | MAX.850 | 4,8,16,24 |
64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
-
・Valve stations/Number of outputs: For 4 to 64 stations∗ /128 points
∗ Stations are only available in multiples of 4.
・Space saving, Reduced number of SI units, Reduced wiring and wiring
work
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2 → 3/5 (A/B → E) C [dm3/(s·bar)] | Flow rate characteristics 4/2 → 3/5 (A/B → E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY3000-L | 2.77 | 0.27 | φ50 | 0.4 (Standard) 0.1 (With power-saving circuit) |
Valve Manifold Integrated with Ejector System JSY1000-E
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
-
・Spacer type ejector with additional high-noise reduction silencer [New]
・A vacuum release flow adjustment unit has been added.
・Compact all-in-one manifold
The devices have been integrated into one for applications in which an
actuator and vacuum suction are used together.
・EtherCAT,IO-Link [New],PROFINET [New],EtherNet/IP™ [New] compatible
・Wiring/piping saving through use of all-in-one manifold
・Installation area: 64% reduction
・Weight: 42% reduction
・Energy saving function
CO2 emissions (Air consumption): 90% reduction
▶IO-Link Master
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5 (A/B→E) C [dm3/(s・bar)] | Flow rate characteristics 4/2→3/5 (A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000-E | 0.91 | 0.48 | φ40 | 0.2 (With power-saving circuit) |
Plug-in Bottom Ported Manifold with Stainless Steel Plate JSY3000-S
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Bottom seal/stainless steel plate prevents the flooding of valves.
・Wiring
D-sub connector/Flat ribbon cable/Terminal block box/Lead wire/
Serial unit (EX600, EX245, EX250, EX260)
・Compatible with EtherNet/IP™ and IO-Link
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 1 → 4/2 (P → A/B) C [dm3/(s·bar)] | Flow rate characteristics 4/2 → 5/3 (A/B → E) C [dm3/(s·bar)] |
---|---|---|
JSY3000 | 2.31 | 2.13 |
e-Actuator Easy to Operate Integrated Controller/Rod Type EQY□H
Electric Actuators/Cylinders » e-Actuator-
・Communication cable with Push-Pull connector
・Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes.
・Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
・Annual CO2 emissions: Max. 59% reduction (SMC comparison)[5.8 kg-
CO2e/year (14.1)]
∗ The numerical values vary depending on the operating conditions.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Max. pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | EQY16□H | 30 to 300 | MAX.141 | MAX.700 | 2.5, 5, 10 |
Battery-less absolute (Step motor 24 VDC) | EQY25□H | 30 to 400 | MAX. 452 | MAX. 900 | 3, 6, 12, 20 |
Battery-less absolute (Step motor 24 VDC) | EQY32□H | 30 to 500 | MAX. 707 | MAX. 900 | 4, 8, 16, 24 |
Suction Filter with Case FH99
Hydraulic Equipment » Hydraulic Equipment
-
・Compact, Lightweight
Cover and case material: Aluminum casting
・Prevents pump cavitation
・Easy element maintenance
・It is possible to detect clogging with the differential pressure indicator
and differential pressure indication switch (CB--□□H).
Safety Instructions Hydraulic Filters/Precautions Guide/INDEX Differential Pressure Indication Switch Green Procurement (RoHS)
Series | Port size | Rated flow rate L/min | Operating pressure | Element μm (Nominal filtration) |
---|---|---|---|---|
FH99 | INLET : 1B to 4B | 20 to 900 | Negative pressure | Micromesh : 74, 105, 149 |
Industrial Filter/Vessel Series FGE
Industrial Filters/Sintered Metal Elements » Industrial Filters
-
・Ideal for medium flow rate filtration (Max. 230 L/min)
・Easy element replacement for the V-band type
(With cover anti-scattering mechanism)
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGE | R1, 2 | 0.7 MPa | MAX. 80 |
Slit Valve XGT
High Vacuum Equipment » Slit ValvesEquipment for the Semiconductor Industries » Slit Valve/Transfer

-
・This product is suitable to act as the partition valve between the load lock chamber and the transfer chamber or between the transfer chamber and the process chamber in semiconductor equipment or other equipment.
Safety Instructions System Configuration/Role of Each Line and Component Series Variations Glossary Green Procurement (RoHS)
Series | Operating environmental pressure (Pa)(abs) | Fluid | Opening window size (Height x Width) (mm) | Operating pressure (MPa)(G) |
---|---|---|---|---|
XGT | Atmospheric pressure to 10-6 | Inert gas type vacuum | 32 x 222 46 x 236 50 x 336 | 0.45 to 0.6 |