WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 228 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Lever Hand Valve VHL

Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
    ・Space saving, Easy to operate (Vertical type) 5-port lever valve
    ・Weight reduction of up to 45%
     ∗ Comparison between VHL21□D-02□ and VH210-□02
    ・Footprint reduced by 58%
     VHL210D 3216.5 mm2 ⬅ VH20□ 7750 mm2
    ・Panel mounting internal height reduced by 18.6 mm
     For panel mounting
     ∗ Comparison between VHL210D and the existing VH20□ model
    ・Flow rate increased by 73%
     ∗ Comparison between VH211□-02□ and VH210-□02
     (Flow rate characteristics 1 → 4/2 (P → A/B))
    ・3 operation types
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Lever Hand Valve VHL
    Manual
    Series View search result
    VHLView search result
DescriptionSeriesOperation typePort size
Lever hand valveVHLSpring return
Detent
Detent type with shift prevention lock
1/4

Air Gripper for Collaborative Robots/Standard Type RMHZ2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
    ・Select from 3 types of tool changer.
     Simple operation allows for easy tool changing.
     Clamp type (Manual override), One-push type (Manual override) [New],
     Auto type [New], Tool holder [New]
    ・Unitization of the peripheral devices required for gripper driving
     Operation is possible simply by connecting 1 air supply tube and 1
     electrical wire.
     Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
     fitting, etc.
    ・Can be used with the collaborative robots of 12 companies
     UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
     Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
     SIASUN, JAKA, AUBO, ABB
    ・Air consumption reduced by up to 80%
    ・Allows for temporary workpiece drop prevention
    ・High rigidity and precision are achieved by integrating the guide and
     finger.
    ・With high-precision linear guide
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Gripper for Collaborative Robots/Standard Type RMHZ2
    Manual
    Series View search result
    RMHZ2View search result
  • Air Gripper for Collaborative Robots/Standard Type RMHZ2
    DoC/IM
    Series View search result
    RMHZ2View search result
SeriesNumber of fingersExternal gripping force
[N]
Internal gripping force
[N]
Opening/Closing stroke
(Both sides) [mm]
RMHZ2254.272.214

Compact Vacuum Unit ZQ□A

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
IO-Link Devices » Vacuum Manifold
    ・Vacuum pressure switch with energy saving function
     Air consumption: 90% reduction (Based on SMC’s measurement
     conditions)
     Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
     Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) →
     From 0 MPa]
     Copy function: Reduced setting labor, Minimized risk of setting mistakes
    ・Compatible with ejector systems and vacuum pump systems
    ・IO-Link compatible
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZQ050.55152 to 13ZQ000□
ZQ070.710252 to 20ZQ000□
ZQ101.022472 to 32ZQ000□

4/5 Port Solenoid Valve 10-SYJ

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumption (W)
10-SYJ30000.46dm3(s・bar)φ250.35
10-SYJ50000.83dm3(s・bar)φ400.35
10-SYJ70002.9dm3(s・bar)φ500.35

Suction Guard FHG

Hydraulic Equipment » Hydraulic Equipment
    ・Prevents collected dust from falling into the tank
    ・The replacement of flushing oil is not required.
    ・Easy maintenance and no air mixing
    ・Integrated lubrication port strainer, suction filter, and air breather
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB-□□H).
SeriesPort sizeRated flow L/minOperating
pressure
Element μm
(Nominal filtration)
FHG1/2B to 3B18 to 450Negative pressureMicromesh :
74, 105, 149

Industrial Filter/Vessel Series FGG

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Ideal for high-flow filtration (Max. 350 L/min)
    ・Easy element replacement for the V-band type
     (With cover anti-scattering mechanism)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Industrial Filter/Vessel Series FGG
    Manual
    Series View search result
    FGGView search result
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGGRc20.7 MPaMAX. 80

Aluminum High Vacuum Angle Valve XL□

High Vacuum Equipment » High Vacuum Valves
Equipment for the Semiconductor Industries » Exhaust Line
    ・High fluorine resistance
    ・Minimal outgassing
    ・Minimal contamination from heavy metals

    ∗ The XLA(V)/C/F(V)/G with flange sizes of 16 to 80 has been
     discontinued in September 2017.
     Please select the XLA(V)-2/XLC-2/XLF(V)-2/XLG-2 series.
SeriesActuationValve
type
Shaft seal
type
ApplicationFlange
size
XLAAir
operated
Single
acting
(N.C.)
Bellows sealDust-free
Cleaned
100・160
XLAV
(With solenoid valve)
Air
operated
Single
acting
(N.C.)
Bellows sealDust-free
Cleaned
100・160
XLCAir
operated
Double
acting
Bellows sealDust-free
Cleaned
100・160
XLCV
(With solenoid valve)
Air
operated
Double
acting
Bellows sealDust-free
Cleaned
100・160
XLFAir
operated
Single
acting
(N.C.)
O-ring sealHigh-speed operation
High operating cycles
(80)・100・160
XLFV
(With solenoid valve)
Air
operated
Single
acting
(N.C.)
O-ring sealHigh-speed operation
High operating cycles
(80)・100・160
XLGAir
operated
Double
acting
O-ring sealHigh-speed operation
High operating cycles
100・160
XLGV
(With solenoid valve)
Air
operated
Double
acting
O-ring sealHigh-speed operation
High operating cycles
100・160
XLDAir
operated
Single
acting
(N.C.)
Bellows/O-ring
seal
For preventing dust turbulence
For preventing a pump from
running overloaded
25 to 160
XLDV
(With solenoid valve)
Air
operated
Single
acting
(N.C.)
Bellows/O-ring
seal
For preventing dust turbulence
For preventing a pump from
running overloaded
25 to 160
XLHManualManualBellows sealDust-free
Cleaned
16 to 50
XLSElectromagneticSingle
acting
(N.C.)
(Bellows balance)For portable equipment not
requiring air
16, 25

Fluoropolymer Fittings/Hyper Fittings/Flare Type LQ3

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle Valves
Fluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
    ・Material: New PFA
    ・Triple-seal construction
    ・Easy installation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fluoropolymer Fittings/Hyper Fittings/Flare Type LQ3
    Manual
    Series View search result
    LQ3View search result
SeriesMax. operating pressureOperating temperature (℃)
LQ31.0 MPaNut material PVDF: 0 to 150
Nut material PFA: 0 to 200

Stainless Steel Type/In-line Type AS-FG

Flow Control Equipment » Speed Controllers Special Environments
    ・Stainless steel type
    ・Reduces flow setting time
     Easy to use push-lock type
     Knob O.D.: Almost doubled
    ・Improved reproducibility of flow rate
    ・Lightweight: Weight reduced by approx. 27%
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
AS2002FG to AS4002FG-φ3.2 to φ12φ1/8'' to φ1/2''

Heavy Duty Auto Drain ADH

Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
    ・Easy maintenance
     Easy to maintain without removing pipes
    ・Electric power is not required, and the wasting of air can be prevented.
     Float type drain allows for automatic draining without electric power
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeAuto drain
ADH40001/2Float type

Go Top