WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 228 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Rodless Cylinder for Vacuum CYV

High Vacuum Equipment » Rodless Cylinders for Vacuum
Equipment for the Semiconductor Industries » Slit Valve/Transfer
    ・Air cylinder for transfer in vacuum environments (1.3 x 10-4 Pa)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rodless Cylinder for Vacuum CYV
    Manual
    Series Bore size (mm) View search result
    CYV15, 32View search result
SeriesOperating environment pressure
[Pa (ABS)]
Bore size (mm)
CYVAtmosphere to 1.3 x 10-415, 32

For 300 mm Wafer: Parallel Seal Type Slit Valve XGTP

High Vacuum Equipment » Slit Valves
Equipment for the Semiconductor Industries » Slit Valve/Transfer
    ・Long service life: 3 million cycles (within standard temperature range)
    ・Low particle generation: Reduced by 1/5 or more
     (compared with the existing product)
    ・Easier maintenance
     Easy replacement of bellows
     Gate can be replaced from above. (Made to order)
    ・Safety measures
     A mechanical end lock mechanism has been adopted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • For 300 mm Wafer: Parallel Seal Type Slit Valve XGTP
    Manual
    Series View search result
    XGTPView search result
SeriesOperating environmental
pressure (Pa)(abs)
FluidOpening window size
(Height x Width)
(mm)
Operating
pressure
(MPa)(G)
XGTPAtmospheric pressure
to 10-6
Inert gas50 x 3360.45 to 0.6

Vacuum Angle Valve with Release Valve XLJ

High Vacuum Equipment » Other
    ・Prevents the reverse flow of oil through the roughing pump (rotary pump) into the chamber
    ・Reduced piping labor due to the built-in release valve structure
  • Vacuum Angle Valve with Release Valve XLJ
    Manual
    Series View search result
    XLJView search result
SeriesActuationValve
type
Shaft seal
type
Flange
size
XLJElectromagneticNormally closed/Vacuum pilotO-ring seal25, 40

Aluminum High Vacuum Angle Valve XLA/C/F/G

High Vacuum Equipment » High Vacuum Valves
Equipment for the Semiconductor Industries » Exhaust Line
    ・Aluminum bodied
     Uniform baking temperature
     Lightweight, Compact
     Minimal outgassing
     Minimal contamination from heavy metals
    ・Bellows are replaceable.
SeriesActuationValve
type
Shaft seal
type
ApplicationFlange
size
XLA-2Air
operated
Single
acting
(N.C.)
Bellows sealDust free,
Cleaned
16 to 80
XLAV-2
(With solenoid valve)
Air
operated
Single
acting
(N.C.)
Bellows sealDust free,
Cleaned
16 to 80
XLC-2Air
operated
Double
acting
Bellows sealDust free,
Cleaned
16 to 80
XLF-2Air
operated
Single
acting
(N.C.)
O-ring sealHigh-speed operation,
High operating cycles
16 to 80
XLFV-2
(With solenoid valve)
Air
operated
Single
acting
(N.C.)
O-ring sealHigh-speed operation,
High operating cycles
16 to 80
XLG -2Air
operated
Double
acting
O-ring sealHigh-speed operation,
High operating cycles
16 to 80

Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRL

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
    ・Temperatures for 2 fluid channel systems can be controlled individually
     by one chiller.
    ・Space saving, Reduced wiring
     Footprint: 22% reduction
     One power supply system for 2 channels
    ・Energy saving
     Power consumption reduced by 30%
    ・Touch panel
    ・Power supply:
     3-phase 200 VAC (50 Hz)
     3-phase 200 to 230 VAC (60 Hz)
     3-phase 380 to 415 VAC (50/60 Hz)
     3-phase 460 to 480 VAC (60 Hz)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRL
    Manual
    Series Cooling capacity View search result
    HRL100CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL200CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL300CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL400CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
  • Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRL
    DoC/IM
    Series Cooling capacity View search result
    HRL100CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL200CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL300CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL400CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRL100CH1: 15 to 35℃ CH2: 10 to 40℃CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)CH1:±0.1, CH2:±0.5Air-cooled refrigeration, Water-cooled refrigerationTap water, Deionized water
HRL200CH1: 15 to 35℃ CH2: 10 to 40℃CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)CH1:±0.1, CH2:±0.5Air-cooled refrigeration, Water-cooled refrigerationTap water, Deionized water
HRL300CH1: 15 to 35℃ CH2: 10 to 40℃CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)CH1:±0.1, CH2:±0.5Air-cooled refrigerationTap water, Deionized water
HRL400CH1: 15 to 35℃ CH2: 10 to 40℃CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)CH1:±0.1, CH2:±0.5Air-cooled refrigerationTap water, Deionized water

Thermo-chiller/Standard Type HRS

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・With this chiller, cooling water can be obtained anywhere it is necessary because of easy installation and easy operation.
    ・For a wide range of applications, such as laser machine tools, analytical equipment,
     LCD manufacturing equipment, mold temperature control, etc.
    ・Compact: W 377 x H 615 x D 500 mm, 40 kg (HRS012/018/024)
    ・Timer function, Low liquid level protection, Power failure auto-restart,
     Anti-freezing function, etc.
    ・Self diagnosis function
    ・Ideal for overseas models (Single-phase 200 to 230 VAC, Single-phase 100, 115 VAC)
    ・Compliant with UL Standards, CE-marking
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Standard Type HRS
    Manual
    Series View search result
    HRS012 to 060View search result
  • Thermo-chiller/Standard Type HRS
    DoC/IM
    Series View search result
    HRS012 to 060View search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS012 to 0605 to 40℃1.3 kW
1.9 kW
2.4 kW
3.2 kW
4.2 kW
5.1 kW
5.9 kW
(60 Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

Process Valve/2 Port Valve (2 Way Valve) for Compressed Air and Air-hydro Circuit Control VNA

Process Valves » 2/3 Port Valves for General Purpose Fluid Control
    ・Exclusively for pneumatic systems and air-hydro circuit controls
    ・The balance poppet permits normal and reverse flow.
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Process Valve/2 Port Valve (2 Way Valve) for Compressed Air and Air-hydro Circuit Control VNA
    DoC/IM
    Series View search result
    VNAView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VNAN.C./N.O./C.O.1/8 to 210 to 50

Flow Switch/Diaphragm Type IFW5

Switches/Sensors/Controller » Mechanical Flow Switches
    ・Used as a general relaying device when water stoppage or water volume reduction occurs during the use of a cooling water system, etc.
    ・With neon light
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Switch/Diaphragm Type IFW5
    DoC/IM
    Series View search result
    IFW5View search result
SeriesRated flow range (L/min)
IFW51 to 10
10 to 20
20 to 50

Stainless Steel: Elbow Type/Universal Type/Push-lock Type AS-FG

Flow Control Equipment » Speed Controllers Special Environments
    ・Stainless steel type
    ・Easy to lock push-lock type
    ・Larger knob
    ・Improved tube insertion/removal
     Insertion force: Max. 30% (8 N) reduction
     Removal force: Max. 20% (5 N) reduction*
     * Tube removal strength is ensured to be equivalent to the previous model.
    ・360° swivel piping is possible. (Universal type)
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Stainless steel type
AS12□1FG to 42□1FGM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal type
Stainless steel type
AS13□1FG to 43□1FGM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to φ1/2''

Elbow Type/Universal Type/Push-lock Type AS

Flow Control Equipment » Speed Controllers for General Purposes
    ・Easy to lock push-lock type
    ・Larger knob
    ・Improved tube insertion/removal
     Insertion force: Max. 30% (8 N) reduction
     Removal force: Max. 20% (5 N) reduction*
     * Tube removal strength is ensured to be equivalent to the previous model.
    ・Electroless nickel plated type is standard.
    ・360° swivel piping is possible. (Universal type)
    ・Available with a restrictor (Made to order: -X214, -X21)
    ・Large flow type (-X778)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow typeAS12□1F to 42□1FM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal typeAS13□1F to 43□1FM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to φ1/2''

Go Top